2500VRMS Isolated PROFIBUS RS485 Transceiver with Power

Nov 23 2016

In this circuit, the LTM2887-3S µModule (micromodule) isolator provides isolated signaling and power to the LTC2876 for a complete, 3.3V robust, galvanically isolated transceiver. LTC2876 is a PROFIBUS RS485 transceiver designed to meet the specifications for PROFIBUS-DP masters and PROFIBUS-DP slaves, fully compatible with IEC 61158-2.

The VCC2 output of the LTM2887-3S provides an isolated 5V supply that can be used to power the LTC2876 and the termination resistors. In this application, VCC2 is connected to a digital return channel on the LTM2887-3S with output on PWR_MON for a convenient way to determine when VCC2 is up. The LTM2887-5S can be used in place of the LTM2887-3S if a 5V input supply is required.

This robust solution provides protection from ESD to ±52kV on the bus pins and ±10kV across the isolation barrier (human body model), both unpowered and powered.

LTM2887-3S

About the Authors

Brian Rippie
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related to this Article

Products

Product Categories

Latest Media 21

Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project