Linear Technology’s family of high voltage synchronous step-down DC/DC switching regulators offer up to 95% efficiency. Switching at 2MHz, these low EMI parts utilize the Silent Switcher technology. Other features include spread spectrum frequency modulation, ultra-low quiescent current and are available with single, dual, triple and quad outputs.

Part Number | VIN (V) Range | IOUT (A) | Frequency | IQ(µA) | Package | Features |
LT8606 | 3.0 to 42 | 0.35 | 200kHz to 2.2MHz | 2.5 | 2 × 2 DFN-8, MSOP-10E | Low EMI |
LT8607 | 3.0 to 42 | 0.75 | 200kHz to 2.2MHz | 2.5 | 2 × 2 DFN-8, MSOP-10E | Low EMI |
LT8630 | 3.0 to 100 | 1 | 100kHz to1MHz | 15 | TSSOP-20E | 100V Input Capability |
LT8631 | 3.0 to 100 | 1 | 100kHz to1MHz | 15 | TSSOP-20E | 100V Input Capability |
LT8608 | 3.0 to 42 | 1.5 | 200kHz to 2.2MHz | 2.5 | 2 × 2 DFN-8, MSOP-10E | Low EMI |
LT8609/A | 3.0 to 42 | 2/3 Peak | 200kHz to 2.2MHz | 2.5 | MSOP-10E | Low EMI |
LT8609S | 3.0 to 42V | 2/3 Peak | 200kHz to 2.2MHz | 2.5 | 3mm × 3mm LQFN-16 | 42V Silent Switcher®2 |
LT8620 | 3.4 to 65 | 2 | 200kHz to 2.2MHz | 2.5 | MSOP-16E | 65V input Capability |
LT8610 | 3.4 to 42 | 2.5 | 200kHz to 2.2MHz | 2.5 | MSOP-16E | Leaded Package |
LT8611 | 3.4 to 42 | 2.5 | 200kHz to 2.2MHz | 2.5 | 3 × 5 QFN-24 | Current Regulation |
LT8697 | 3.4 to 42 | 2.5 | 300kHz to 2.2MHz | 3.6 | 3 × 5 QFN-24 | 5V USB applications |
LT8610A/AB/AC | 3.4 to 42 | 3.5 | 200kHz to 2.2MHz | 2.5 | MSOP-16E | Leaded Package |
LT8610AX | 3.4 to 42 | 3.5 | 200kHz to 2.2MHz | 2.5 | MSOP-16E | 175°C Operating Temp |
LT8616 | 3.4 to 42 | 2.5 + 1.5 | 200kHz to 3MHz | 5 | 3 × 6 QFN-28, TSSOP-28E | Dual Output |
LT8614 | 3.4 to 42 | 4 | 200kHz to 2.2MHz | 2.5 | 3 × 4 QFN-18 | Silent Switcher® |
LT8641 | 3.0 to 65 | 4 | 200kHz to3MHz | 2.5 | 3 × 4 QFN-18 | 65V Silent Switcher® |
LT8640/-1 | 3.4 to 42 | 5/7 Peak | 200kHz to 3MH | 2.5 | 3 × 4 QFN-18 | High Current Silent Switcher® |
LT8601 | 3.0 to 42 | 2.5 + 1.5 + 1.8 | 250kHz to 2.2MHz | 30 | 6 × 6 QFN-40 | Triple Output |
LT8612 | 3.4 to 42 | 6 | 200kHz to 2.2MHz | 2.5 | 3 × 6 QFN-28 | High Current |
LT8613 | 3.4 to 42 | 6 | 200kHz to 2.2MHz | 2.5 | 3 × 6 QFN-28 | Current Regulation |
LT8640S | 3.4 to 42V | 6/7 Peak | 200kHz to 3MHz | 2.5 | 4mm × 4mm LQFN-24 | 42V Silent Switcher®2 |
LT8602 | 3.0 to 42 | 2.5 + 1.5 + 1.8 + 1.8 | 250kHz to 2.2MHz | 25 | 6 × 6 QFN-40 | Quad Output |
LT8645S | 3.4 to 65V | 8 | 200kHz to 2.2MHz | 2.5 | 4mm × 6mm LQFN-32 | 65V Silent Switcher®2 |
Related to this Article
Resources