Analog ICs for Low Voltage Systems

Mar 23 2006

Abstract

This article about low-voltage ICs discusses many types of low-voltage ICs, including voltage regulators, data converters, op amps and current monitors, comparators, microprocessor supervisors, voltage references, analog switches, and interface transceivers. It also present information on power savings and how to manage issues related to low-voltage operation.

Introduction

Low voltages are most appropriate for use in systems where size, weight, and power consumption are especially critical such as PDAs, cell phones, and other battery-operated portable equipment. Low voltages also benefit line-powered systems because the lower power dissipation associated with lower voltage operation allows the use of smaller power supplies, heat-sinks, and fans.

Low-voltage ICs are available in many of Maxim's product families including op amps, comparators, microprocessor supervisors, interface, data converters, analog switches and multiplexers, voltage references, DC-DC converters, digital potentiometers, and timing components such as real-time clocks.

This discussion covers many of the analog IC families mentioned above, the power savings inherent in their operation, and how to handle some of the issues associated with low-voltage operation. It also presents methods for generating the lower voltages from a 5V supply. Table 1 presents a selection of Maxim's 1.8V, 2.5V, 3.0V, and 3.3V integrated circuits.

Table 1. A Selection of Maxim's Low-Voltage Parts
Category 1.8V 2.5V 3V 3.3V
µP Supervisors MAX6326 MAX6742 MAX6745 MAX6745
A/D Converters MAX11905 MAX1462 MAX11214 MAX11214
Analog Switches MAX4695 MAX4644 MAX4653 MAX4592
Charge-Pump Voltage Converters MAX619 MAX1673 MAX1730
Inductor-Based, Step-Up Regulators MAX1687 MAX1706 MAX1678 MAX1709
Inductor-Based, Step-Down Regulators MAX1928 MAX1928 MAX1921 MAX1921
Comparators, Fast MAX9647 MAX9647 MAX9647 MAX9647
Comparators, Low Current MAX9092 MAX9092 MAX9092 MAX9092
Comparators, Low Offset MAX44269 MAX44269 MAX44269 MAX44269
D/A Converters MAX5522 MAX5523 MAX5318 MAX5318
Digital Pots DS4301 MAX5408 MAX5408
Linear Regulators MAX1589 MAX1818 MAX1589 MAX1818
Multiplexers MAX4638 MAX4638 MAX4639 MAX4701
Op Amps, Fast MAX44290 MAX44290 MAX44290 MAX44290
Op Amps, Low Current MAX44264 MAX44264 MAX44264 MAX44264
Op Amps, Low Offset MAX44290 MAX44290 MAX44290 MAX44290
Real-Time Clocks DS1375 DS1375 DS1375 DS1375
References MAX6018A MAX6029 MAX6126 MAX6126
RS-232 MAX218 MAX3381E MAX3322E MAX3232E
RS-485 MAX3471 MAX3471 MAX3076E
USB MAX3453 MAX3453 MAX3453 MAX3453

Power Savings from Low-Voltage Operation


The power saved by reducing a system supply voltage from 5V to a lower value can be dramatic. For resistive and capacitive loads, power saved is proportional to the voltage squared. For constant-current loads such as references and op amps, the savings are linear. For constant-power loads such as hard-disk drives, the switch to low voltage does not save power, but requires the device to operate at a lower input voltage. Table 2 summarizes the power savings offered by lower voltage systems as compared to 5V systems.

Table 2. Power Savings Compared to 5V When Using Lower Voltages
Load Type Power-Savings
Formula
Power Savings Compared to 5V (%)
1.8V
Operation
2.5V
Operation
3V
Operation
3.3V
Operation
Resistive (1 - (V / 5)²) x 100 87 75 64 56
Capacitive (1 - (V / 5)²) x 100 87 75 64 56
Constant Current (V / 5) x 100 64 50 40 34

Voltage Regulation


General Information About Voltage Regulators


Maxim has scores of regulators that generate low voltage or convert low voltages to other levels. They include low-dropout linear regulators, switched-capacitor charge-pump converters, and inductor-based switching regulators.

Low dropout linear regulators (LDOs) are simple to use, require an input voltage greater than the output, and regulate up to 4A of output current. LDOs are less noisy and less expensive than switching regulators, but they dissipate more power (and generate more heat) as the applied input voltage rises. Linear regulators can, however, be quite efficient for applications with a low input-to-output voltage differential (efficiency is proportional to VOUT/VIN).

Charge-pump converters can boost a DC voltage to a higher value, or produce a voltage of opposite polarity from the input voltage. They use capacitors for energy storage and provide small, low-cost, DC-DC conversion circuits. However, they are limited in output current to less than 0.75A, and so they are restricted to low-power applications.

Inductor-based switching regulators offer both low- and high-power DC-DC voltage conversion, and can either step up (boost) or step down (buck) an input voltage. Maxim's boost regulators offer up to 4A of output current, and our buck regulators offer up to 60A of output current.


Low-Dropout Linear Regulators


Linear regulators require that the input voltage is greater than the output voltage. The minimum required difference between the input voltage and the output voltage is called the dropout voltage. Modern linear regulators have dropout voltages much lower than those of early linear regulators, like the LM7905, and have come to be called low-dropout regulators, or LDOs. Maxim offers a wide variety of LDOs with preset positive output voltages as low as 0.75V and adjustable voltages down to 0.5V. We also offer negative LDOs with outputs from -2.5V to -5V.

LDOs make regulating to a low DC voltage easy and economical. The MAX1589 LDO family is simple to use, feature preset output voltages that vary from 0.75V to 3.0V, and operate with less than 0.175V of dropout at their full 500mA of output current. The MAX1818 LDO family also offers preset output voltages from 1.5V to 5.0V, 500mA of output current, and feature adjustable output voltage down to 1.25V and a dropout voltage of only 0.12V at their full 500mA of output current.

Figure 1. The MAX1589 500mA LDO has preset outputs of 0.75V, 1.0V, 1.3V, 1.5V, 2.5V, and 3.0V. The MAX1818 500mA LDO has preset outputs of 1.5V, 1.8V, 2.0V, 2.5V, 3.3V, and 5.0V or an adjustable output from 1.25V to 5V.

Figure 1. The MAX1589 500mA LDO has preset outputs of 0.75V, 1.0V, 1.3V, 1.5V, 2.5V, and 3.0V. The MAX1818 500mA LDO has preset outputs of 1.5V, 1.8V, 2.0V, 2.5V, 3.3V, and 5.0V or an adjustable output from 1.25V to 5V.

The MAX8510 LDO series incorporates several features important in the design of portable equipment: small size (SC70), low dropout voltage (120mV at 120mA), and low supply current (90µA max.). The MAX8510/MAX8511 are preset to a variety of output voltages between 1.5V and 4.5V, while the MAX8512's output voltage can be adjusted with an external divider.


Charge-Pump Voltage Converters


For low-current applications, the simplest solution for boosting 3V to 5V is a capacitor-based regulating charge pump (Figure 2). The industry-standard 7660 and most other charge pumps don't regulate VOUT, but the MAX619 includes an analog reference and error amplifier whose output controls a set of internal switches connected to external capacitors. The switch-capacitor network can double or triple VIN, and the MAX619 regulates by switching between these modes of operation. As indicated, this circuit produces 20mA at 5V ±4% for inputs that range between 2V and 3.6V. For inputs between 3.0V and 3.6V, the output-current capability is 50mA.

Figure 2. Occupying less than 0.1in2 of board space, the MAX619 regulated charge-pump converter generates 20mA at 5V ±4% for inputs of 2V to 3.6V and 50mA from 3V to 3.6V.

Figure 2. Occupying less than 0.1in2 of board space, the MAX619 regulated charge-pump converter generates 20mA at 5V ±4% for inputs of 2V to 3.6V and 50mA from 3V to 3.6V.

The MAX5008 regulated 5V USB charge pump provides an output current of up to 125mA with supply voltages down to 2.9V, and is suitable for USB host devices with 3.0V or 3.3V supplies.

Systems that handle bipolar signals usually require a negative supply, which can be generated locally if necessary. A simple solution is to use a charge-pump inverter such as the MAX889.


Inductor-Based, Switch-Mode Regulators


Switching regulators provide single or multiple outputs. Depending on the output power level, these devices are controlled by pulse-frequency modulation (PFM), pulse-width modulation (PWM), or both. PFM control schemes, which allow high efficiency with light loads, permit the regulator to operate with quiescent supply currents as low as 10µA. PWM schemes consume more power, but they allow fixed-frequency operation for better control of noise and EMI. Some converters switch between the two control schemes based on a control signal or the load-current level.

While LDOs are efficient for low values of (VIN - VOUT), many applications have an input voltage that is significantly higher than the output voltage. In this case, efficiency dictates the use of a buck-switching regulator. RF applications such as radios and cellular phones can easily use switching regulators, but care must be taken to avoid introducing noise at the sensitive IF frequencies.

An ideal choice for RF applications is the MAX1684 switching regulator. This device delivers 1A at 3.3V from inputs of 4V to 12V with efficiencies up to 97%, has a 300kHz internal oscillator, and features internal MOSFETs for ease of use.

An efficient buck regulator is also a good choice for upgrading an existing logic board to accommodate lower-voltage, lower-power ICs. These boards typically have 3.3V available, but they require a 1.8V supply for the new low-voltage logic. A linear regulator can easily convert 3.3V to 1.8V, but the power dissipation is prohibitive for higher load currents. At 2A, for instance, the linear regulator would dissipate 3W and require a heat-sink. The MAX1830 high-efficiency switcher (Figure 3), however, delivers 20mA to 2A with efficiencies exceeding 90% and requires no external MOSFETs, thus eliminating the need for a heat-sink.

Figure 3. The MAX1830 switching regulator converts 3.3V to 1.8V with efficiency greater than 90% from 20mA to 2A, and requires no external MOSFETs.

Figure 3. The MAX1830 switching regulator converts 3.3V to 1.8V with efficiency greater than 90% from 20mA to 2A, and requires no external MOSFETs.

The MAX1830 comes in a very small, 16-pin QSOP package and has an input range of 3V to 5.5V. Its quiescent operating current drops from 325µA to only 0.2µA in standby mode. High switching frequency (up to 1MHz) allows the device to operate with small, low-cost, surface-mount components.

Multi-output switching regulators are intended for systems designed to operate with multiple supplies. Applications such as the generation of VCC voltages in a notebook computer, for example, are well served by the MAX1999, which generates four regulated supply voltages (Figure 4).

Figure 4. The MAX1999 switching regulator generates four output voltages and has two high-efficiency, high-power switch-mode regulators and two low-power linear regulators. It also includes a power-good output, shutdown control, current limiting, and pin-programmable power-up sequencing.

Figure 4. The MAX1999 switching regulator generates four output voltages and has two high-efficiency, high-power switch-mode regulators and two low-power linear regulators. It also includes a power-good output, shutdown control, current limiting, and pin-programmable power-up sequencing.

Data Converters

A/D Converters


Low power consumption is critical for A/D converters (ADCs) operating in portable equipment. These applications often require high speed, but high speed and low power tend to be mutually exclusive. Accordingly, Maxim produces ADCs that draw moderate supply currents while acquiring data, but very low currents while in shutdown. The result is a power savings for converters that need not operate continuously.

The MAX11214, for example, has sleep and standby current modes. It operates from a 2.7V to 3.6V supply using only 2.6mA (typ.) of operating current, and uses just 1.5µA of current in automatic power-down mode.


D/A Converters


Modern D/A converters (DACs) allow low-voltage digital systems to generate analog outputs. Intended for portable applications, these ICs require very little power and board area. The low-cost MAX5217 for instance, is a 16-bit, voltage-output DAC with low 80µA operating current, which is ideal for portable applications.

The MAX5217 operates from single 2.7V supply, and its output swings rail-to-rail. It is ideal for low-cost applications such as trimming offset voltages, setting the bias point for adjustable current (or voltage) sources, and setting the regulation point in other circuits.

Op Amps and Current Monitors

In op amps, reduced-supply operation reduces the signal-to-noise ratio (SNR) by curtailing the output-voltage swing. Many low-voltage op amps, therefore, offer rail-to-rail output swings as a means of preserving the SNR. For the same reason, many feature an input-voltage range that includes one or both supply rails.

Low-voltage operation not only reduces the signal range, it puts an additional squeeze on SNR by raising the noise floor. Low-voltage amplifiers are often designed to draw low supply current, which leads to higher levels of amplifier noise. In addition, the feedback resistors have higher values (to limit system supply currents), which also adds noise.

To further complicate matters, high-impedance nodes are more likely to pick up noise from high-speed digital signals through capacitive coupling. Therefore, high-impedance traces should be kept short and physically distant from high-speed digital traces.

Noteworthy, and somewhat mutually exclusive, low-voltage op amp features include low supply current, low offset voltage, and high speed. The MAX40100, for example, combine a 1.5MHz gain-bandwidth product and 10µV offset voltage with a low 66µA supply current. These characteristics make the MAX40100 op amp useful as instrumentation amplifiers in low-voltage, battery-powered systems.

Maxim's op amp family also features precision current-sense amplifiers, such as the +1.6V MAX44286 series. These current-sense amplifiers minimize grounding problems by employing high-side, current-sense resistors and come in 4 bump ALP packages.

For portable applications that must conserve every microamp, some low-voltage, micropower op amps offer remarkably low supply currents. The MAX44281 op amps offer extremely low power consumption at 800µA (max).

Input common-mode voltage range and output voltage swing typically become squeezed when powering op amps from low-voltage supplies. Care must be taken to observe these input and output limits when designing low-voltage circuits.

Table 3. A Selection of Specifications for Some of Maxim's Low-Voltage Op Amps
Part Supply Voltage Range (V) Supply Current (µA, typ/max) Input Common-Mode Voltage Range (V) Output-Voltage Swing (V, typ)
MAX4036/MAX4038 1.4 to 3.6 0.8/1.2 VSS to (VDD - 0.4) (VSS + 0.002) to (VDD - 0.002)
MAX4069 2.7 to 24 100/250 1.35 to 24 (VSS + 0.1) to (VDD - 0.09)
MAX4070 3.6 to 24 100/250 1.35 to 24 (VSS + 0.1) to (VDD - 0.09)
MAX4236A 2.4 to 5.5 350/440 -0.15 to (VCC - 1.2) (VEE + 0.05) to (VCC - 0.15)
MAX4474 1.8 to 5.5 0.75/1.2 VSS to (VDD - 1.1) (VSS + 0.001) to (VDD - 0.004)

Comparators

Like low-voltage op amps, low-voltage comparators include products separately optimized for high speed, low supply current, and low offset voltage. The MAX44269, for example, is a dual comparator that operates from a single 1.8 V supply and draws only 0.5µA (typ.) supply current for each comparator.

Some applications, monitoring a power supply's output voltage for instance, require ultra-low power consumption. The MAX9025, which operates from a 1.8V to 5.5V supply, draws only 0.6µA (typ) of supply current, and integrates a voltage reference and a comparator within a single package.

Microprocessor Supervisory Circuits

All microprocessor (µP) systems require some form of "supervision" to guard against erratic operation. The supervisor can be as simple as a reset generator, which ensures known startup conditions by issuing a system reset following the application of power. But many supervisors include other functions as well, such as backup-battery management, memory-write protection, and "watchdog" timers for monitoring software execution.

Backup batteries, for example, ensure an uninterrupted flow of power to critical circuits (like the CMOS memory and the real-time clock) when VCC is absent. By monitoring VCC, the µP supervisor decides when to switch the system over to the backup battery. Low-voltage operation, however, presents an engineering problem that doesn't exist in 5V systems.

Five-volt systems simply compare VCC with the backup voltage and switch to backup whenever VCC is lower. But, this approach can cause false switchovers in a lower voltage system: lithium backup batteries measure as high as 3.6V when fresh, which is higher than the 3.0V limit for VCC in a 3.3V system. Maxim's supervisors avoid this problem by allowing the backup voltage to exceed VCC, and initiating a switchover only when VCC falls below a selected threshold.

The MAX823/MAX824 offers a voltage monitor and a watchdog timer in 5-pin SC70 and SOT23 packages (Figure 5).

Figure 5. The MAX823 offers a supply voltage monitor, a watchdog, and a manual reset all in a single 5-pin SC70/SOT23 package.

Figure 5. The MAX823 offers a supply voltage monitor, a watchdog, and a manual reset all in a single 5-pin SC70/SOT23 package.

The MAX806R/S/T include battery switchover circuitry and monitor both the 3V and 5V VCC voltages in a dual-voltage system (Figure 6). In this circuit, the main VCC comparator monitors the 3V supply, and the power-fail (PFI) comparator monitors the 5V supply.

Figure 6. Configured as shown, this µP supervisor monitors 5V and 3V V<sub loading=CC in a dual-voltage system." class="img-responsive">

Figure 6. Configured as shown, this µP supervisor monitors 5V and 3V VCC in a dual-voltage system.

Internal circuitry issues a reset when the 3V VCC goes out of tolerance. The 5V VCC's trip threshold (4.527V to 4.726V) is set by 0.1% resistors; when 5V falls out of tolerance, the power-fail comparator output (PFO) pulls down the manual-reset input (MR). Thus, an out-of-tolerance condition for either VCC causes the chip to issue a reset.

Some of Maxim's low-voltage supervisors protect the memory ICs with chip-enable (CE) gating. CE gating enables the supervisor to protect the memory by blocking read and write operations during power faults. The MAX792 and MAX820, for example, feature CE gating with a propagation delay through the supervisor of only 10ns. (Short delays allow slower, cheaper memories because the CE delay takes less of the memory cycle time.) These devices also offer manual reset, power-on reset, power-fail warning, and watchdog timing.

The low-power MAX6741 monitors two system voltages, and requires only 6µA of supply current (Figure 7). All members of this supervisor family are available with either push-pull or open-drain outputs, come in the tiny SC70 package, and can monitor voltages down to 0.488V.

Figure 7. The MAX6741 monitors two voltages and generates a reset signal if either drop out of tolerance.

Figure 7. The MAX6741 monitors two voltages and generates a reset signal if either drop out of tolerance.

Voltage References

A three-terminal bandgap reference is the best choice when a precision, low-voltage reference with minimal supply current is specified. Three-terminal references generally offer lower operating currents than do the two-terminal zener diodes types (Figure 8).

Figure 8. A three-terminal voltage reference, unlike a two-terminal type, draws constant supply current as the input voltage varies.

Figure 8. A three-terminal voltage reference, unlike a two-terminal type, draws constant supply current as the input voltage varies.

Output voltage should be as high as possible for maximum SNR, and the input-to-output voltage difference should be low. A 2.5V reference powered from 3V ±10%, for example, must operate with headroom as low as 200mV. The MAX6029 precision 2.5V reference meets this stringent requirement. It accepts inputs as high as 12V, and draws only 5µA of supply current.

The MAX6029 can source 4mA, and sink 1mA, with a corresponding guaranteed load regulation of 0.7µV/µA (source) and 5.5µV/µA (sink). Temperature drift is 30ppm/°C, and line regulation is typically 27µV/V over the 2.5V to 12.6V input range.

Analog Switches

Low-voltage analog switches with guaranteed precision have improved dramatically in recent years. The MAX4651/MAX4652/MAX4653 quad, 4Ω, single-pole/single-throw (SPST) analog switches operate from a single 1.8V to 5.5V supply. As expected, lower voltage operation yields somewhat higher on-resistance and moderately lower switching speeds than are available with higher-voltage supplies (Figure 9).

Figure 9. On-resistance and switching times for the MAX4653 analog switch.

Figure 9. On-resistance and switching times for the MAX4653 analog switch.

Interface Transceivers

USB


The universal serial bus (USB) is very common on computers and peripherals, and while the bus operates at 5V, many signals that need to interface with the bus operate at lower voltages. Maxim makes devices that interface between the low-voltage logic and the USB voltage level, and handle the various USB-interface-specific control signals. The MAX3453 interfaces USB 1.1/2.0 to logic levels from 1.65V to 3.6V, and accepts a power supply as low as 3.1V, which is ideal for lithium battery-powered logic signals. Figure 10 shows a typical circuit connecting low-voltage logic to a USB using the MAX3453.

Figure 10. The MAX3453 USB transceiver connects low-voltage logic with the 5V USB bus, and is fully USB 1.1/2.0 compliant at 12Mbps and 1.5Mbps.

Figure 10. The MAX3453 USB transceiver connects low-voltage logic with the 5V USB bus, and is fully USB 1.1/2.0 compliant at 12Mbps and 1.5Mbps.

RS-232 and RS-485


RS-232, also known as 232E (officially EIA/TIA-232-E), appeared in the days of mainframe and mini computers, at a time when ±12V power supplies were common, and the original RS-232 transceivers required ±12V for operation. Voltage drops reduced the output swing to about ±9V, so the required minimum was set still lower, at ±5V.

The advent of portable and low-voltage equipment has spawned a new serial-interface specification to replace the old 232E standard, EIA/TIA-562 (562 for brevity). This new standard became effective in 1991. The 562 and 232E standards are electrically compatible, so the new 562 designs will mate with existing 232E equipment and vice versa. Despite the new standard, the term RS-232 lingers, and has come to mean both or either standard in loose parlance.

A comparison of certain 232E and 562 specifications is presented in Table 3. Note that the driver output swings differ (±5V vs. ±3.7V), but the receiver input thresholds are the same (±3V). The 562 devices' ±3.7V minimum output swings allow them to communicate with 232 receivers, which have input thresholds of ±3V. The noise margin, however, is only 0.7V. By comparison, the 232 drivers' ±5V minimum swings guarantee a noise margin of 2V.

Table 4. Comparison of 232E and 562 Interface Standards
Parameter EIA-232E EIA-562
Mode of operation Single ended Single ended
Allowed number of transmitters and receivers per data line 1 Tx, 1 Rx 1 Tx, 1 Rx
Maximum cable length C < 2500pF C < 2500pF for data rates < 20kb/s, C < 1000pF for data rates > 20kb/s
Maximum data rate (kb/s) 20 64
Driver output voltage, loaded (V) Minimum
±5 ±3.7
Maximum
±15 ±13.2
Maximum driver short-circuit current (mA) 500 60
Transmitter load impedance (kΩ) 3 to 7 3 to 7
Instantaneous slew rate (V/µs) < 30 < 30
Receiver input threshold (sensitivity) (V) ±3 ±3
Receiver input resistance (kΩ) 3 to 7 3 to 7
Receiver input range (V) ±25 ±25

Most modern Maxim RS-232 devices with low-voltage supplies employ voltage-increasing charge-pump converters, sometimes requiring external capacitors. Many Maxim RS-232 devices feature automatic shutdown, and draw only 1µA of current until "awakened" by the RS-232 communication signal. The MAX3381E (Figure 11) operates from as low as 2.35V with a guaranteed data rate of 250kbps, and features ±15kV of built-in ESD protection. Its two receivers remain active during the 1µA shutdown mode, enabling the chip to monitor external devices while consuming small amounts of power. The MAX218 (not shown) operates down to +1.8V and uses a switch-mode power converter, which requires an external inductor, a diode, and a few capacitors.

Figure 11. This low-voltage interface IC includes a charge pump converter that generates the voltages required for RS-232 communications.

Figure 11. This low-voltage interface IC includes a charge pump converter that generates the voltages required for RS-232 communications.



Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related to this Article

Products

MAX3471
PRODUCTION

1.6µA, RS-485/RS-422, Half Duplex, Differential Transceiver for Battery-Powered Systems

MAX3322E
PRODUCTION

±15kV ESD-Protected, RS-232 Transceivers for Multidrop Applications

MAX218
PRODUCTION

1.8V to 4.25V Powered, True RS-232 Dual Transceiver

MAX4644 PRODUCTION

High-Speed, Low-Voltage, 4Ω, Dual, SPDT CMOS Analog Switch

MAX4652 PRODUCTION

Low-Voltage, 4 Ohm, Quad, SPST, CMOS Analog Switches

MAX4592 PRODUCTION

High-Speed, Single-Supply, Quad, SPST Analog Switches

MAX4651 PRODUCTION

Low-Voltage, 4 Ohm, Quad, SPST, CMOS Analog Switches

MAX4638 PRODUCTION

3.5Ω, Single 8:1 and Dual 4:1, Low-Voltage Analog Multiplexers

MAX4653 PRODUCTION

Low-Voltage, 4 Ohm, Quad, SPST, CMOS Analog Switches

MAX4695 PRODUCTION

Low-Voltage, 60Ω Dual SPDT Analog Switch in Thin QFN

MAX4701 PRODUCTION

Low-Voltage, Dual DPDT/Quad SPDT Analog Switches in QFN

MAX4639 PRODUCTION

3.5Ω, Single 8:1 and Dual 4:1, Low-Voltage Analog Multiplexers

MAX44281 RECOMMENDED FOR NEW DESIGNS

Ultra-Small, Ultra-Thin, 4-Bump Op Amp

MAX44264 PRODUCTION

nanoPower Op Amp in a Tiny 6-Bump WLP

MAX40100 PRODUCTION

Precision, Low-Power, and Low-Noise Op Amp with RRIO

MAX9092 PRODUCTION

General-Purpose, Low-Voltage, Dual/Quad, Tiny Pack Comparators

MAX9025 PRODUCTION

UCSP, 1.8V, nanoPower, Beyond-the-Rails Comparators With/Without Reference

MAX4474 PRODUCTION

Single/Dual/Quad, +1.8V/750nA, SC70, Rail-to-Rail Op Amps

MAX9647 PRODUCTION

General-Purpose, Low-Voltage, Single Comparators in Tiny Packages

MAX4070 PRODUCTION

Bidirectional, High-Side, Current-Sense Amplifiers with Reference

MAX44269 PRODUCTION

1.3mm x 1.3mm, Low-Power Dual Comparator

MAX4238 PRODUCTION

Ultra-Low Offset/Drift, Low-Noise, Precision SOT23 Amplifiers

MAX44290 PRODUCTION

1.8V, 15MHz, Low-Offset, Low-Power, Rail-to-Rail I/O Op-Amp

MAX4069 PRODUCTION

Bidirectional, High-Side, Current-Sense Amplifiers with Reference

MAX44286 PRODUCTION

Low-Power, Precision, 4-Bump WLP, Current-Sense Amplifier

MAX5522 PRODUCTION

Dual, Ultra-Low-Power, 10-Bit, Voltage-Output DACs

MAX5217 PRODUCTION

14-/16-Bit, Low-Power, Buffered Rail-to-Rail DACs with I²C Interface

MAX5318 PRODUCTION

18-Bit, High-Accuracy Voltage Output DAC with Digital Gain, Offset Control, and SPI Interface

MAX5811 PRODUCTION

10-Bit, Low-Power, 2-Wire Interface, Serial, Voltage-Output DAC

MAX11214 PRODUCTION

24-Bit, 5mW, 140dB SNR, 32ksps Delta-Sigma ADC with Integrated PGA

MAX11905 PRODUCTION

20-Bit, 1.6Msps, Low-Power, Fully Differential SAR ADC

MAX5408 PRODUCTION

Dual, Audio, Log Taper Digital Potentiometers

DS4301

Nonvolatile, 32-Position Digital Potentiometer

DS1375 PRODUCTION

I²C Digital Input RTC with Alarm

MAX6018A

Precision, Micropower, 1.8V Supply, Low-Dropout, SOT23 Voltage Reference

MAX6126 PRODUCTION

Ultra-High-Precision, Ultra-Low-Noise, Series Voltage Reference

MAX1462

Low-Voltage, Low-Power, 16-Bit Smart ADC

MAX1818 PRODUCTION

500mA, Low-Dropout Linear Regulator in SOT23

MAX6742

Low-Power Dual-/Triple-Voltage SC70 µP Supervisory Circuits

MAX6741 PRODUCTION

Low-Power Dual-/Triple-Voltage SC70 µP Supervisory Circuits

MAX6326 PRODUCTION

3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits

MAX806R

3.0V/3.3V Microprocessor Supervisory Circuits

MAX6745 Obsolete

Low-Power Dual-/Triple-Voltage SC70 µP Supervisory Circuits

MAX1706 PRODUCTION

1 to 3 Cell, High Current, Low-Noise, Step-Up DC-DC Converters with Linear Regulator

MAX1709 PRODUCTION

4A, Low-Noise, High-Frequency, Step-Up DC-DC Converter

MAX1687 LAST TIME BUY

Step-Up DC-DC Converters with Precise, Adaptive Current Limit for GSM

MAX1730 PRODUCTION

50mA, Regulated, Step-Down Charge Pump for 1.8V or 1.9V Logic

MAX619 RECOMMENDED FOR NEW DESIGNS

Regulated 5V Charge Pump DC-DC Converter

MAX1673 PRODUCTION

Regulated, 125mA Output, Charge Pump DC-DC Inverter

MAX3076E PRODUCTION

+3.3V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485/RS-422 Transceivers

MAX3381E PRODUCTION

+2.35V to +5.5V, 1µA, 2Tx/2Rx RS-232 Transceivers with ±15kV ESD-Protected I/O and Logic Pins

MAX3380E PRODUCTION

+2.35V to +5.5V, 1µA, 2Tx/2Rx RS-232 Transceivers with ±15kV ESD-Protected I/O and Logic Pins

MAX3232E PRODUCTION

±15kV ESD-Protected, Down to 10nA, 3.0V to 5.5V, Up to 1Mbps, True RS-232 Transceivers

Product Categories

Latest Media 21

Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project