Dual 9A, Step-Down μModule Regulator with Digital Power System Management

Design Note 542: Introduction

The LTM4675 is a dual 9A or single 18A step-down μModule® (micromodule) DC/DC regulator featuring remote configurability and telemetry monitoring of power system management (PSM) parameters over PMBus—an open standard I2C-based digital interface protocol. Its 6mm × 11.9mm × 3.51mm BGA package includes analog control loops, precision mixed-signal circuitry, EEPROM, power MOSFETs, inductors and supporting components. It features a wide 4.5V to 17V input voltage range, and a 0.5V to 5.5V output voltage range with ±0.5% DC accuracy over temperature. LTM4675’s power outputs can be digitally adjusted, margined and powered up/down at programmable slew rates and sequencing delay times. Maximum turn-on time is 70ms. Telemetry read back parameters include VIN, IIN, VOUT, IOUT, temperature, running peak values, uptime, faults and warnings. Current read back accuracy is ±2.5% at 9A load over temperature.

The LTM4675 facilitates the design of high efficiency, high power density and high reliability solutions for telecom, datacom and storage systems, plus industrial and instrumentation power supplies. The LTM4675 is offered in a 16mm × 11.9mm × 3.51mm BGA package available with SnPb or RoHS compliant terminal finish.

Dual 9A μModule Regulator with Digital Power System Management

Figure 1 shows a typical LTM4675 application. The input voltage range is 5.75V to 17V, and the outputs are 1V/9A and 1.8V/9A. Figure 2 shows the efficiency for each output of the LTM4675 for a variety of output voltages vs load current. The LTM4675 can achieve high efficiency over a wide operating range, with high reliability. Figure 3 shows that the maximum case temperature is 84.1°C when the module is running with a 12V input, 1V/9A and 1.8V/9A outputs, without airflow.

Figure 1. 9A, 1V and 9A, 1.8V Output DC/DC uModu|e Regulator with Serial Interface

Figure 1. 9A, 1V and 9A, 1.8V Output DC/DC μModule Regulator with Serial Interface

Figure 2. LTM4675 Single Channel Efficiency at VIN = 12V

Figure 2. LTM4675 Single Channel Efficiency at VIN = 12V

Figure 3. Thermal Performance of LTM4675 at VIN = 12V, VOUT0 = 1V/9A, VOUT1 = 1.8V/9A, No Airflow, Tested on DC2053A. Maximum Temperature Rise = 61.1°C, TA = 23°C

Figure 3. Thermal Performance of LTM4675 at VIN = 12V, VOUT0 = 1V/9A, VOUT1 = 1.8V/9A, No Airflow, Tested on DC2053A. Maximum Temperature Rise = 61.1°C, TA = 23°C

The LTM4675 offers internal compensation or external compensation, which can be used to optimize the transient response to load current steps over a wide operating range.

The LTM4675 supports a PMBus-compliant SMBus serial interface up to 400kHz. Readable data includes input and output voltages, currents, temperatures, running peak values, uptime, faults, warnings and an onboard EEPROM fault log record. Writable data and configurable parameters include output voltage, voltage sequencing and margining, digital soft-start/stop ramp, OV/UV/OT, UVLO, frequency and phasing. The LTM4675 guarantees high accuracy telemetry read back with an integrated 16-bit ΔΣ ADC.

Multi-Module Operation for High Current Applications

The LTM4675 utilizes a constant frequency peak current mode control architecture, which enables cycle-by-cycle current limit and easy current sharing among phases when the channels are operated in parallel. For higher output current capability, it’s easy to parallel multiple LTM4675 modules. Furthermore, the LTM4675 can be used as a master to drive non-PSM power modules to provide much higher output current. For example, the LTM4675 can drive three LTM4630s to provide up to 125A output current. Figure 4 shows the thermal picture of this application. With 400LFM of airflow, the hot spot temperature rise is only 66.2°C. The uniform thermal distribution among the modules is due to excellent current sharing performance.

Figure 4. Thermal Picture at VIN = 12V, VO = 1.0V/125A, 400LFM Airflow, Maximum Temperature Rise = 66.2°C, TA = 23°C

Figure 4. Thermal Picture at VIN = 12V, VO = 1.0V/125A, 400LFM Airflow, Maximum Temperature Rise = 66.2°C, TA = 23°C

Conclusion

LTM4675 is a high efficiency and high power density μModule regulator with built-in digital power system management. With all of the features mentioned above, the LTM4675 is ideal for telecom, datacom and storage systems, industrial and instrumentation applications.

About the Authors

Jian Li
Jian Li received his M. S. degree in Control Theory and Control Engineering from Tsinghua University, China, in 2004, and the Ph. D. degree in Power Electronics, Virginia Tech, Unite States, in 2009. At present, he is an ...
Yingyi Yan
Yingyi Yan is a senior IC design engineer for power products. He joined Linear Technology (now part of Analog Devices) in 2013 as an application engineer. He is responsible for developing controllers for point-of-load appl...
Marvin Macairan
Marvin Macairan is currently an Associate Applications Engineer for Analog Devices’ Power by Linear application group. He is responsible for supporting Application Engineers and optimizing demo boards that highlight ADI po...
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related to this Article

Product Categories

Resources

Latest Media 21

Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project