Low-EMI, Active-Clamped Forward, Class 4 Powered Device (PD) Provides High-Efficiency Solution for PoE Applications

Apr 6 2023

General Description

The design features the MAX5969B and MAX5974A. The MAX5969B controller is fully compliant with the IEEE 802.3af/at standard in a power-over-Ethernet (PoE) system. The device can also get power from a wall adapter (WAD). The MAX5974A provides control for wide-input-voltage, ZVS active-clamped, current-mode PWM converters and frequency foldback for PoE applications. Using these devices, this reference design is IEEE 802.3af/at compliant. It is also a high-efficiency and low-EMI solution for a Class 4 PD.

Specifications

The 5V/4.8A PD is designed to meet the following specifications:

  • Input voltage: 42V to 57V
  • WAD input voltage: 30V up to 57V
  • VOUT: 5V/4.8A
  • Output ripples: ±1%
  • Load transient VP-P: ±5% (25% step-load)
  • Line and load regulation: ±1%
  • Total efficiency with load of 4A at 5V and 42V input: 92.2% (not including input LAN transformer and diode bridge

Figure 1

Top view of the reference design

Figure 2

Bottom view of the reference design

Figure 3

Figure 4

Figure 5

Primary Stress Voltage

  • VIN = 57V, IOUT = 0.1A
  • Ch1: 200mV/div, current sense voltage
  • Ch2: 50V/div, primary drain-source voltage
  • Ch3: 5V/div, NDRV driving
  • Time base: 1μs/div

Figure 6

Transient Response

  • VIN = 48V, IOUT = 0A–1.2A
  • Ch1: 200mV/div, 5V output voltage
  • Ch4: 5A/div, output current
  • Time base: 1ms/div
Figure 7

 

Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related to this Article

Latest Media 21

Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project