MR-16 LED Driver with a 5V Auxiliary Output to Power a Pulsating LED Cooler

Feb 9 2023

This reference design details a driver circuit using the MAX16820 hysteretic LED driver for a 4-LED MR-16 lamp with an associated power source (MAX5033) for a pulsed air cooler.

The following are the electrical input requirements and output capabilities.

  • VIN: 24VDC ±5%
  • Temperature: +80°C (max) ambient
  • VLED configuration: 4 LEDs in series (16VDC, max), 750mA
  • Auxiliary output power: 5V at 150mA (average), 300mA (peak)

The reference design is discussed in detail below, with analysis of the main circuit blocks and layout considerations.

 

Figure 1. Schematic of the driver design.

Figure 1. Schematic of the driver design<./p>

Figure 2. Photo of the PCB. The board was designed to fit directly into an MR-16 assembly.

Figure 2. Photo of the PCB. The board was designed to fit directly into an MR-16 assembly.

Figure 3. Revised layout of the PCB (updated from the board in Figure 2).

Figure 3. Revised layout of the PCB (updated from the board in Figure 2).

Design Analysis

Designed to fit directly into an MR-16 assembly, this reference design delivers 750mA to a string of 4 LEDs from a 24V power source. The MAX16820 provides hysteretic control and regulates the current through the inductor and the LEDs. Meanwhile, the MAX5033 provides power to a pulsating cooler through the J2 connector. The cooler presents a sinusoidal load of 300mA peak and 150mA average to the power supply. The R3 resistor is in the circuit to satisfy the stability requirements (with a ceramic output capacitor) of the MAX5033.

A provision was made for PWMing, but not tested. The center pin of J1 was routed directly to the DIM input of the MAX16820.

Power-Up Procedure

  • Connect 4 LEDs in series to the LED+ (anode) and LED- (cathode) pins.
  • Attach a 300mA load to J2.
  • Attach a 24V, 1A power supply to J1.
  • Turn on the power supply.

Table 1. Bill of Materials (BOM)
Designator Component Description Footprint Quantity
C1 Nonpolarized Capacitor 10µF, 50V, X7R 2200 1
C2 Nonpolarized Capacitor 470pF, 50V, COG 0402 1
C3 Nonpolarized Capacitor 1µF, 16V, X7R 0603 1
C4, C5 Nonpolarized Capacitors 0.1µF, 25V, X7R 0603 2
C6, C7 Nonpolarized Capacitors 10µF, 10V, X7R 1206 2
D1 Schottky Diode STPS2L60A SMA 1
D2 Schottky Diode RB160M-60 SOD123F 1
J1 3x1 Connector -- 1.25mm 1
J2 2x1 Connector -- 100mil 1
L1 Inductor 82µH, MSS1038-823 10.2mm x 10mm 1
L2 Inductor 390µH, MSS1038-394 10.2mm x 10mm 1
Q1 n-channel MOSFET 2SK2857 SOT89 1
R1 Resistor 0.24Ω, 1% 1206 1
R2 Resistor 10kΩ, 1% 0603 1
R3 Resistor 0.27Ω, 5% 1206 1
R4 Resistor 100kΩ, 1% 0603 1
R5 Resistor 10kΩ, 1% 0603 1
U1 LED Driver MAX516820ATT 6-TDFN 1
U2 Buck DC-DC Converter MAX533BUSA 8-SO 1

Nuventix is a registered trademark of Nuventix, Inc.

Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related to this Article

Latest Media 21

Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project