PoE-Powered LED Lighting Reference Circuit

Mar 1 2023

Applications Information

The MAX5969A receives power from the power-sourcing equipment (PSE) and provides 48V (nominal) of DC power to the MAX16832 LED driver and the MAX15062 DC-DC converter. The DC-DC converter powers the 8-bit microcontroller and the Bluetooth module. The microcontroller takes user input through the Bluetooth module and converts it to a PWM-dimming signal and feeds it to the LED driver.

The board accommodates footprints for an HM-12 BT module, a BL-600 BT module, and an ESP8266 Wi-Fi module. HM-12 control software for both Android and iOS is available. Search for “PoE LED” in the appropriate app store.

Features:

  • Proven printed circuit board (PCB) layout
  • Proven component parts list
  • Controllable with Bluetooth or Wi-Fi® module

Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related to this Article

Products

Latest Media 21

Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project