Reference Design Using the MAX15026 for an Auxiliary Power Supply for LCD TVs or Set-Top Boxes

Mar 3 2023

Description

Key specifications for the reference design are listed below, along with a detailed schematic (Figure 1) and the bill of materials (Table 1) needed for this application.

Specifications:

  • Input Voltage Range: 6.5V to 24V
  • Output Voltage: 5V
  • Output Current: 5A
  • Output Voltage Ripple (pk-pk): 50mV
  • Switching Frequency of Converter: 300kHz
  • Overcurrent Protection Limit: 6A
  • Efficiency: > 90% for Normal Operation
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related to this Article

Products

Latest Media 21

Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project