Abstract
Despite the rise in popularity of wireless networks, wired serial networks continue to provide the most robust, reliable communication, especially in harsh environments. These well-engineered networks provide effective communication in industrial and building automation applications, which require immunity from noise, electrostatic discharge and voltage faults, all resulting in high uptime. This tutorial reviews the RS-485 protocol and discusses why it is widely used in industrial applications and the common problems it solves. Read full article.
Related to this Article
Products
PRODUCTION
+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limite...
PRODUCTION
+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limite...
PRODUCTION
±15kV ESD-Protected, +3.0V to +5.5V, 10nA, RS-232/RS-485/RS-422...
+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limite...
+5.0V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transceivers
±15kV ESD-Protected, ±80V Fault-Protected, Fail-Safe RS-...
±15kV ESD-Protected, ±80V Fault-Protected, Fail-Safe RS-...
+5.0V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transce...
+5.0V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transce...
+5.0V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transce...
±15kV ESD-Protected, ±60V Fault-Protected, 10Mbps, Fail-...
±35kV High-ESD PROFIBUS RS-485 Transceiver
+5.0V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transce...
+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limite...
+5.0V, ±30kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transce...
3.3V Powered, ±15kV ESD-Protected, 12Mbps, Slew-Rate-Limited Tr...
+5.0V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transce...
+5.0V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transce...
±15kV ESD-Protected, ±80V Fault-Protected, Fail-Safe RS-...
+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limite...
+5.0V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transce...
+5.0V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transce...
±15kV ESD-Protected, +3.0V to +5.5V, 10nA, RS-232/RS-485/RS-422...
±15kV ESD-Protected, ±60V Fault-Protected, 10Mbps, Fail-...
High-Speed 3.3V/5V RS-485 Transceiver with ±35kV HBM ESD Protec...
500Kbps 3.3V to 5V RS-485/RS-422 Transceiver with ±35kV HBM ESD...