Unmanned Aerial Vehicle (UAV) Systems
UAVs have moved beyond traditional ISR applications to become a centerpiece of next-generation strike aircraft planning. These collaborative aircraft have a need for high-accuracy stabilization, navigation, advanced flight control, fast data link communications, and edge processing to support AI functions. Analog Devices’ complete lineup of inertial navigation, wide-band transceiver, precision data acquisition, RF beamforming, and high-speed digitizer solutions is ready for this transformation.
Value and Benefits
Our portfolio provides readily available solutions, enabling rapid UAV electronic system development. Our range of sub-applications includes advanced radio systems, faster data communication, high-accuracy stabilization, navigation, and advanced flight control. These systems leverage technology developed for automotive, wireless communication, instrumentation, and radar markets.
Provides next-generation stabilization, navigation, and flight control
Enables rapid UAV development
Allows for faster data communication
Interactive Signal Chains

Key Resources
Technical Articles
Webinars and Online Panels
Developer Tools and Resources
Design Tools
Simulation Models
Files and Downloads
AN-348: Avoiding Passive-Component Pitfalls
931 kB
AN-1041: iSensor® IMU Quick Start Guide and Bias Optimization Tips
107.81 K
AN-282: Fundamentals of Sampled Data Systems
2131 kB
AN-345: Grounding for Low-and-High-Frequency Circuits
455 kB
AN-688: Phase and Frequency Response of iMEMS® Accelerometers and Gyros
135 kB
AN-767: Using Absolute Output iMEMS® Gyroscopes with Ratiometric ADCs
43 kB
AN-830_Factors Affecting Sensor Response
161.9 K
UG-1119: Evaluating the ADXL356/ADXL357 Low Noise, Low Drift, Low Power, 3-Axis MEMS Accelerometers
199.2 K
AN-601: Minimizing Power Consumption of iMEMS® Accelerometers
546.61 K