banner background image

Server Equipment

As server equipment evolves to meet rising workloads from 5G, social networks, media, cloud computing, and emerging artificial intelligence applications, data center managers are looking at operational costs and energy efficiency as opportunities to protect their bottom line. Server equipment must achieve higher power density to deliver the performance demanded by both enterprises and consumers. Annual kilowatt-hour usage can be dramatically reduced by improving power conversion efficiency at each stage of the power distribution architecture.

Analog Devices provides a comprehensive portfolio of leading-edge power products to address the emerging needs of next-generation server equipment, with high-performance and high-reliability power products to meet the most demanding data center applications.

Explore Applications in Server Equipment

  • Server Equipment Solutions right arrow
Server Equipment Solutions

Server Equipment Solutions

Intermediate bus converters, point of load, multiphase controllers, power stages, power monitors, and hot swaps for optimal power distribution and thermal management.

image
image
Server Equipment Solutions

Intermediate bus converters, point of load, multiphase controllers, power stages, power monitors, and hot swaps for optimal power distribution and thermal management.

High-Performance Computing Core Power Solutions

The key to reducing global data center energy consumption lies in power conversion efficiencies. Our solutions enable higher power density to fit into smaller footprints without compromising speed or reliability and offer industry-leading design efficiency. Our high-efficiency voltage regulators (VR), multiphase controllers, and power-stage products power all high-performance server hardware (both ×86 and non-×86), and memory used in today’s server and storage designs. Our scalable solutions include hot-swap capabilities and advanced power-stage technologies to help simplify design in space-saving packages.


Our power products have these key technological advantages:


  • Monolithic integration: An optimized power process technology that mitigates or nearly eliminates parasitic resistance and inductance between the FETs and drivers, enabling high switching speeds with minimal loss
  • Coupled inductor technology: Our patented technology enables higher density, larger bandwidth, faster transient solutions, 50% higher efficiency, and 1.82× smaller magnetics
  • SilentMOS™ technology (Silent Switcher™ 1 and 2 technologies): Faster switches with near 0 ns dead times and minimize EMI/EMC emissions while delivering high efficiency at frequencies up to 3 MHz
  • Highly integrated multiphase controller and power stage ICs: Smart power stage (SilentMOS) IC with integrated current and temperature sensors
  • Advanced packaging: Best-in-class thermal performance with dual-side cooling in our high-density design
  • Series of coupled inductors: Commonly used with our multiphase topologies to take advantage of current ripple cancellation, delivering higher efficiency and space savings
  •