Smart Meter Technology
Analog Devices is a pioneer in smart energy metering solutions. Our energy measurement ICs are ideal for measuring active energy (kWh), apparent energy (kVA), reactive energy (kVAR), rms, and a variety of power quality measurements with the highest accuracy in single-phase, split-phase, and polyphase revenue meters. We also deliver a broad catalog of complementary electric meter solutions, such as iCoupler® and isoPower® isolators, power management products, and communications products.
Value and Benefits
Providing solutions for a variety of smart meter architectures that solve different system level challenges such as accurate and real time measurement, our portfolio enables high accuracy, tamper detection, and power quality features. Additionally, we offer software libraries to facilitate expansion of feature sets. Our integrated isolation enables small form factor and supports the creation of easy-to-implement designs. Our power solutions also deliver supercapacitor chargers, which help with fault situations when line power is lost.
Delivers best-in-class performance solutions for different system level challenges
Simplifies design and development
Offers software libraries to facilitate expansion of feature sets
Featured Products
Interactive Signal Chains

Files and Downloads
zip
ADE7816 Evaluation Software
129074 kB
zip
ADE7880 Evaluation Software
160749 kB
ZIP
ADE7953 Evaluation Board Software
146.19 M
Energy Solutions
2.68 M
UG-999: Certified Evaluation Board for the ADM3095E Level 4 EMC Protected RS-485 Transceiver with Full ±42 V Fault Protection
310.08 K
ADE7816 Multichannel Energy Measurement
340.66 K