Continuous Glucose Monitors (CGM)

Continuous Glucose Monitor (CGM) Solutions
Individuals with diabetes must continuously monitor their blood glucose levels to help them decide when to take the medication that they need to manage their condition. Until recently, this was commonly done using handheld blood glucose monitors (BGM) in a process that was both disruptive and invasive. A new type of continuous glucose monitor (CGM), located in a disposable wearable patch, monitors glucose level beneath the skin. This technique is less invasive and can instantly send an alert to the wearer whenever medication is required. In some cases, CGM solutions can replace manual BGMs entirely.
Analog Devices’ high-performance CGM offerings are the result of decades of research and expertise, providing the reliability you need in your healthcare solutions.
Value and Benefits
To ensure long battery life on this lifesaving wearable, our CGM solutions leverage compact, low-power electronics and versatile PMICs with highly accurate temperature sensors to enable cost-effective, flexible, easy-to-wear solutions. Our electrochemical sensor AFE meets the criteria required for use in this burgeoning medical technology with several additional safety and beneficial features that further enhance its application.
Ensures long battery life
Meets criteria required for use in medical technology
Offers additional safety features

Solution Resources
Hardware Products

MAX20345
PMIC with Ultra-Low IQ Voltage Regulators, Buck-Boost for Optical Sensing and Charger for Small Lithium Ion Systems

MAX20360
PMIC with Ultra-Low IQ Regulators, Charger, Fuel Gauge, and Haptic Driver for Small Li+ System
MAX30131
1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs
MAX30132
1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs
MAX30134
1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs

AD5940
High-Precision, Impedance & Electrochemical Front End
Interactive Signal Chains
Click on the part for more details

Evaluation Boards

MAX20345EVSYS
Evaluation Kit for the MAX20345

MAX20345EVKIT
Evaluation Kit for the MAX20345

MAX30134EVSYS
Evaluation System for the MAX30131/MAX30132/MAX30134

EVAL-AD5940ELCZ
Electrochemical Evaluation Board
Key Resources
Application Notes
Developer Tools and Resources
Design Tools
ADuCM36x Multi-Functional Tool
ADUCM350: 16-Bit Precision, Low Power Meter on a Chip with Cortex-M3 and Connectivity
PulSAR® Analog-to-Digital Converter Evaluation Kit
Simulation Models
ADI provides simulation models for RF, Linear, Converters, Power Management and other products for circuit and board level simulation needs.
Files and Downloads
UG-364: Evaluating the AD5933 1 MSPS, 12-Bit Impedance Converter Network Analyzer
1202 kB
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K
CN0407: Ultrahigh Sensitivity Femtoampere Measurement Platform
548.59 K
UG-677: ADuCM350 Software Development Kit Quick Start Guide
235.5 K
UG-668: Evaluating the ADuCM350 16-Bit, Precision, Low Power Meter-on-a-Chip
1.55 M
UG-587: ADuCM350 Hardware Reference Manual
5.77 M
AN-1302: Optimizing the ADuCM350 for 4-Wire, BioIsolated Impedance Measurement Applications
502.66 K
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
Impedance-to-Digital Converters—Compact and Easy to Use
680.22 K
CN0370: 16-Bit, Single-Supply LED Current Driver with Less than ±1 LSB Integral and Differential Nonlinearity
232.9 K