Electroencephalogram (EEG) Measurement Solutions
Analog Devices’ electroencephalogram (EEG) application solutions are powered by low-noise signal chain products that deliver results with the highest precision and resolution. Our best-in-class ADCs and amps are critical to achieving accurate and robust EEG measurements, which demands down-to-microvolt levels of biometric measurement. We meet that need with a range of discrete and integrated amplifiers and analog-to-digital converters for both bedside and portable use cases.
Value and Benefits
Our wide range of discrete and integrated analog front ends (AFE), data conversion, and power solutions help our customers design the next generation of state-of-the-art wearable EEG devices. Our high-performance microprocessors, motion control, and consumable authentication RF interface solutions enhance real-time connectivity and allow safety features to be built in.
Our wide range of components covering analog and digital functions help our customers design the next generation of state-of-the-art wearable EEG devices.
Enables next-generation, state-of-the-art design
Enhances real-time connectivity
Allows built-in safety features

Solution Resources
Hardware Products





Evaluation Boards
Developer Tools and Resources
Design Tools
Simulation Models
Files and Downloads
UG-261: Evaluation Boards for the AD62x, AD822x and AD842x Series
604 kB
UG-650: Evaluating the AD8244 Quad FET Input Buffer
176 kB
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K
CN0407: Ultrahigh Sensitivity Femtoampere Measurement Platform
548.59 K
The Building Blocks of the IoT
1.83 M
UG-849: Evaluating the AD7177-2 32-Bit, 10 kSPS, Sigma-Delta ADC with 100 µs Settling and Integrated Analog Input Buffers
1.95 M
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
AN-1452: ADuCM3027/ADuCM3029 Flash EEPROM Emulation
151.88 K
UG-1091: How to Set Up and Use the ADuCM3027/ADuCM3029
1.67 M
ADP5350: Advanced Battery Management PMIC with Inductive Boost LED and Three LDO Regulators Data Sheet
1.68 M
ADAS1000 5-Electrode ECG AFE
595.84 K
Technologies for High Performance Portable Healthcare Devices
598.17 K
Silent Switcher Technology
1.74 M
CN0370: 16-Bit, Single-Supply LED Current Driver with Less than ±1 LSB Integral and Differential Nonlinearity
232.9 K