EV High Voltage Drivetrain Test

EV High Voltage Drivetrain Test Solutions
Testing the high-voltage (HV) drivetrain of an electric (EV) or hybrid electric vehicle (HEV) involves emulating and measuring the high-power inputs, high-power outputs, and control signals of inverters, battery packs, traction motors, and charging systems. These test systems must be able to deliver peak power levels and simulate worst-case conditions, requiring technologies like dynamic power supplies or electronic loads for the most robust testing. Also, test systems must be bidirectional or regenerative to improve efficiency. The measurement and control must be isolated to ensure safety and robust operation at high voltage levels ranging from hundreds to thousands of volts.
Value and Benefits
Our high-power isolated signal chains enable the efficiency and robustness needed to test electric vehicle drivetrain components such as inverters, motors, chargers, and charger connections. Precision measurement and control are needed so that test systems will behave efficiently and reliably under all conditions, delivering power needed precisely when it is needed. Together, these solutions provide the mixed-signal circuitry necessary to accurately measure voltage and current in automotive testing scenarios.
Enables low-latency precision measurement and control
Provides robust isolation and protection
Accurately measures voltage and current

Solution Resources
Hardware Products

AD7606C-18
8-Channel DAS with 18-Bit, 1 MSPS Bipolar Input, Simultaneous Sampling ADC

ADN4620
7.5 kV RMS/3.75 kV RMS, Dual-Channel LVDS 2.5 Gigabit Isolator (0 Reverse Channels)

ADUM4146
11 A High Voltage Isolated Bipolar Gate Driver with Fault Detection, Miller Clamp

ADN4621
7.5 kV RMS/3.75 kV RMS, Dual-Channel LVDS 2.5 Gigabit Isolator (1 Reverse Channel)
Interactive Signal Chains
Click on the part for more details

Evaluation Boards

EVAL-AD7606CFMCZ
Evaluating the AD7606C-18 and AD7606C-16 8-Channel DASs with 18-Bit/16-Bit, 1 MSPS Bipolar Input, Simultaneous Sampling ADCs

EVAL-ADUM4146WHB1Z
Evaluating the ADuM4146 11 A High Voltage Isolated Bipolar Gate Driver in Half Bridge Configuration
Key Resources
Rarely Asked Questions
Informational
Files and Downloads
Electronics Solutions for Miniaturizing Lab-Grade Electrochemical Measurements
1.9 M
ADI Isolated Gate Drivers and Wolfspeed SiC MOSFETs
366.12 K
CN0388: Isolated 600 Mbps, LVDS, 18-Bit, 5 MSPS Data Acquisition System
489.72 K
ADuM4146 Isolated SiC Gate Brochure
1.31 M