Lighting Technology Solutions

Building Lighting Technology Solutions
Lighting technology is critical to maximizing human well-being, comfort, and productivity in the built environment. Because it’s everywhere, it also makes the perfect platform for upgrading small and medium commercial and industrial buildings that have gone without full building management systems (BMS) until now.
Analog Devices is advancing the state-of-the-art lighting technology with solutions like low-power microcontrollers to run AI at the edge, LED drivers with flawless, flicker-free channel control, and energy measurement to ensure systems deliver savings years after they’ve been commissioned. Our broad portfolio also includes technologies to power and protect microcontrollers, ensure simple and secure connectivity with single-pair Ethernet, and provide critical battery management functions for life-safety emergency lighting technology.
Value and Benefits
Our low-cost embedded AI at the edge offers responsive lighting control schemes while eliminating lag and latency. Use standards-based 10BASE-T1L to connect these edge controllers to the BMS with already-present fieldbus wiring.
Reduce and control power
Lower response time
Reduce design time

Solution Resources
Hardware Products
ADD5203
8-String, White LED Driver with SMBus and PWM Input for LCD Backlight Applications

ADD5211
Four-String, White LED Driver for LCD Backlight Applications

ADPD105
Photometric Front End with I2C

ADXL372
Micropower, 3-Axis, ±200 g Digital Output, MEMS

ADXL375
3-Axis, ±200 g Digital MEMS Accelerometer
Interactive Signal Chains
Click on the part for more details

Reference Designs