banner background image

Precision Wide Bandwidth Solutions

Precision wide bandwidth signal chains bring the insight and flexibility needed to optimize application-specific parameters for measurement and drive solutions. While ensuring the necessary accuracy, this fast-sampling rate signal chain is ideal for considerations between AC and DC precision, and has the required bandwidth for measurement or signal generation (DC to 1 MHz). With Analog Devices’ products, you can easily create a wide range of solutions that meet your most important specifications, whether that is measurement noise (SNR), DC linearity, settling time performance, closed loop or measurement latency, or total harmonic distortion (THD).

 

Value and Benefits

Our precision wide bandwidth signal chains offer curated solutions that combine precision amplifiers, voltage references, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), circuit protection, and isolation products, allowing system designers to confidently build solutions that optimize for precision and speed.

Our solutions provide the ability to tweak specifications ranging from step size to signal amplitude. This is beneficial for applications ranging from hardware in the loop (HiL) and non-destructive test to the light intensity precision needed for a scanning electron microscope (SEM) or flow cytometry, where speeds above 100kHz and SNR >85dB are required. We offer signal chains for measuring wide bandwidths up to 1 MHz optimized for noise performance to support AC and DC analysis.

thumbsupImg Benefits

Optimizes your circuit with quick feedback

thumbsupImg Benefits

Enables signal speeds above 100kHz

thumbsupImg Benefits

Provides excellent SNR, above 85dB


Current or Voltage Measurement

Signal Chain options for measuring wide bandwidths up to 1 MHz optimized for noise performance to support AC and/or DC analysis

Current and voltage measurement circuit

Current and Voltage Drive

Low latency precision output drive signal chain options

Current and voltage drive circuit

LTspice Signal Chain Simulations


Light Measurement

Low latency, low noise precision measurement signal chain options for optical signal chains

Light measurement circuit