製品概要

機能と利点

This reference design plus related software is designed and tested to meet UL 217 8th edition, EN14604:2005, and similar smoke/fire detection standards. To address the needs of different customers, a number of solution offerings are available which are summarized in the table below.

The hardware is comprised of both CN0537 and CN0583.

The Data package (ADSW-SMOKEDATA-PRODLIC) provides an extensive (1000+) smoke dataset taken at UL 217 and EN14604 certified facilities for those who wish to develop their own algorithm. It includes the CN0537 source code or CN0583 source code for initialization, calibration, environmental compensation, data pre-processing - but excludes the detection algorithm.

The Algorithm package (ADSW-SMOKEALGO-PRODLIC) includes everything in the Data package and adds UL and EN validated smoke detection algorithm and associated algorithm project files.

Solution Options Description Includes
Hardware
EVAL-CN0583-SOM

EVAL-CN0583-CRR1 (Carrier Board)
  • Complete Smoke Detector System on Module
  • Micropower Operation for >10 Year Battery Lifetime
  • Includes an installer embedded with smoke detector algorithm for evaluation
Hardware
  • Smoke Detector (CN0583) Reference Design
Software
  • UL-217 and EN14604 Embedded SW Executable (.hex)
  • ADPD188BI no-OS driver
  • CN0583 Source Code excluding smoke detection algorithm
Documentation
  • CN0583 Circuit Note
  • CN0583 Hardware User Guide
  • Intertek Test Results for UL-217, EN54-7, and EN-14604
Hardware
EVAL-CN0537-ARDZ

EVAL-ADICUP3029
  • Arduino form factor Smoke detector reference design hardware for prototyping and solution evaluation
  • Includes an installer embedded with smoke detector algorithm for evaluation
Hardware
  • Smoke Detector (CN0537) Reference Design
  • Microcontroller Development Board (ADICUP3029)
Software
  • UL 217 and EN 14604 Embedded SW Executable (.hex)
  • ADPD188BI no-OS driver
  • CN0537 Source Code excluding detection algorithm
Documentation
  • CN0537 Circuit Note
  • CN0537 Hardware User Guide
Data

ADSW-SMOKEDATA-PRODLIC
Source code and over 1000+ sample fire/smoke datasets to accelerate system development Data
  • UL 217, EN54-7/EN14604 Dataset Files
  • Intertek Test Results for UL 217, EN54-7, and EN 14604
Software
  • Source Code excluding detection algorithm
Algorithm

ADSW-SMOKEALGO-PRODLIC
The algorithm package includes the Intertek Test Results for UL-217, EN-14604, and EN54-7, smoke detection algorithm, associated project files, full source code, and over 1000+ sample fire/smoke datasets to accelerate system development. Software
  • Source Code including UL 217 9th Edition & EN14604:2005 Detection Algorithm (.c)
  • MATLAB and Python UL 217 & EN54-7, and EN 14604 Algorithm Projects
Data
  • UL 217, EN54-7 and EN 14604 Test Datasets Files
  • Intertek Test Results for UL 217, EN54-7, and EN 14604
Documentation
  • UL 217 & EN54-7/EN 14604 Algorithm Documentation
  • UL 217 & EN54-7/EN 14604 Test Datasets User Guide
  • MATLAB/Python User Guide
Support
  • 10 hours of phone support
Support

ADSW-SMOKEALGO-SUP50

ADSW-SMOKEALGO-SUP100

ADSW-SMOKEALGO-SUP200

ADSW-SMOKEALGO-SUPCUST


  • Paid Support – 50 hours

  • Paid Support – 100 hours


  • Paid Support – 200 hours

  • Paid Custom Support

製品概要

UL-217 9th edition and EN14604:2005 certified algorithm was developed and passed the smoke/fire tests outlined in the standard. This algorithm will enable you to design your smoke detector applications faster and with more confidence, with the updated standards. Collecting more than 1000 sensor datasets at certified testing facilities provided a large statistical representation which the algorithm was trained and tuned. The accompanying embedded software initializes, calibrates, temperature compensates, pre-processes data, and implements the algorithm engine.

The hardware is comprised of both CN0537 and CN0583.

The CN0537 and CN0583 use the ADPD188BI integrated optical sensor (with LED and PD) along with an optimized smoke chamber design to sense and measure smoke particles using a single calibrated device. The hardware design also can handle environmental nuisances, like humidity/dew, using heater resistors to dry the air inside the smoke chamber. The hardware can be used directly with many different microcontrollers, which provides features such as a buzzer, push button, LED indicator, and microSD slot for storing data.

The Data package (ADSW-SMOKEDATA-PRODLIC) provides an extensive (1000+) smoke dataset taken at UL 217 and EN14604 certified facilities for those who wish to develop their own algorithm. It includes the CN0537 source code or CN0583 source code for initialization, calibration, environmental compensation, data pre-processing - but excludes the detection algorithm.

The Algorithm package (ADSW-SMOKEALGO-PRODLIC) includes everything in the Data package and adds UL and EN validated smoke detection algorithm and associated algorithm project files.

ダウンロードおよび関連ソフトウェア

設計ツール

MAXIM Micro SDK

The Maxim Micro SDK Installer provides a simple interface to install the necessary tools to develop the firmware for Maxim Integrated’s Microcontroller ICs. The Maxim Micros Software Development Kit (MaximSDK) installer provides a compact software package to install the necessary tools containing Maxim® proprietary source codes, libraries, and examples.

MATLAB

MATLAB by MathWorks® is an advanced data analysis and algorithm development environment for data scientists and engineers.

Python

Python is a high-level open language with a massive library of data analysis packages for statistics, machine learning, signal processing, and many more.

ソフトウェア開発ツール

CrossCore® Embedded Studio

CCESは、アナログ・デバイセズのBlackfin®、SHARC®、Arm®の各プロセッサ・ファミリ向けに用意された、世界トップクラスの統合開発環境(IDE)です。

パフォーマンス測定基準

Test Results for UL-217 9th Edition (using the ADSW-SMOKEALGO-PRODLIC with the ADPD188BI Hardware) 

TEST UL 217 9th Edition
Type Name Sec. Num. Result
Wind Tunnel Sensitivity 42 Pass
Wind Tunnel Directionality 43 Pass
Wind Tunnel Velocity-Sensitivity Test 44 Pass
Wind Tunnel Variable Ambient 0°C to 49°C 62 Pass
Wind Tunnel Humidity 63 Pass
Fire Paper Fire 51.2 Pass
Fire Wood Fire 51.3 Pass
Fire Flaming polyurethane Foam Test 51.4 Pass
Fire Smoldering Smoke Test 52 Pass
Fire Smoldering Polyurethane Foam Test 53 Pass
Fire Cooking Nuisance Smoke Test 54 Pass
Fire Go/No Go Flaming Polyurethane Foam Test 54 Pass


Test Results for EN14604/EN54-7 (using the ADSW-SMOKEALGO-PRODLIC with the ADPD188BI Hardware)

TEST EN 14604 EN 54-7
Type Name Sec. Num. Result Sec. Num. Result
Wind Tunnel Directional dependence 5.3 Pass 4.3.2 Pass
Wind Tunnel Reproducibility 5.4 Pass 4.3.3 Pass
Wind Tunnel Air movement 5.5 Pass 4.4.1 Pass
Wind Tunnel Dazzling 5.6 Pass 4.4.2 Pass
Wind Tunnel Dry Heat 5.7 Pass 5.7.1.2 Pass
Wind Tunnel Cold 5.8 Pass - Pass
Wind Tunnel Damp 5.9 Pass 5.7.2.1 Pass
Fire (TF5) Flaming Liquid 5.15 Pass - Pass
Fire (TF4) Flaming Polyurethane 5.15 Pass - Pass
Fire (TF3) Smoldering Cotton Fire 5.15 Pass - Pass
Fire (TF2) Smoldering Wood Fire 5.15 Pass - Pass
Fire (TF8) Low Temperature Black Smoke NA NA - Pass
Fire (TF1) Open Wood Fire NA NA - Fail

関連するハードウェア (2)

リファレンス設計

ディスカッション