製品概要

機能と利点

  • ADSP-BF561 Blackfin Processor
  • 64 MB (16 M x 16-bit x 2) SDRAM
  • 8 MB (4 M x 16-bit) FLASH memory
  • AD1836 multichannel 96 kHz audio codec
  • 3 RCA jacks for composite (CVBS), differential component (YUV) or S video (Y/C) input
  • RCA jacks for stereo audio input/output
  • ADV7183A advanced 10-bit video decoder
  • ADV7179 chip scale NTSC/PAL video encoder
  • 3 RCA jacks for composite (CVBS), component (RGB), differential component (YUV) or S video (Y/C) output

製品概要

The ADSP-BF561 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF561 Blackfin® Processor for audio and video applications via a USB-based PC-hosted tool set. Evaluation of analog audio applications is achieved through the use of the AD1836 multichannel 96 kHz audio codec. By utilizing the ADV7183A advanced 10-bit video decoder and ADV7179 chip scale NTSC/PAL video encode, the user is able to evaluate video applications such as simultaneous input and output video processing enabled by the dual core architecture of the ADSP-BF561 Processor. With this EZ-KIT Lite, users can learn more about Analog Devices’ ADSP-BF561 hardware and software development and quickly prototype applications.

 

The EZ-KIT Lite includes an ADSP-BF561 Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment with the C/C++ compiler, assembler, and linker. It also includes sample processor application programs, CE-approved power supply, and a USB cable.


Part Number:
ADZS-BF561-EZLITE


Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

 

For additional information, contact your local Analog Devices Sales Office or Distributor.

マーケット&テクノロジー

対象となる製品

パッケージの内容

  • ADSP-BF561 EZ-KIT Lite board
  • Universal 7V DC power supply
  • USB 2.0 cable

推奨システム動作環境

  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows XP Professional SP3 (32-bit only).
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update.

ソフトウェア

ソフトウェア・モジュール

The ADI MPEG-4 SP/ASP Decoder library for the Blackfin processor implements an MPEG-4 video decoder, which is compliant with the INTERNATIONAL STANDARD ISO/IEC14496-2, Information technology — Coding of audio-visual objects — Part 2: Visual, Third edition 2004-06-01.

The Bitmap Image File (BMP) Decoder library for the Blackfin processor implements data handling for BMP data as uncompressed data format or an RLE encoder data.

Blackfin イメージ・プロセッシング・ツールボックス

The Vision Analytics Toolbox (VAT) library for the Blackfin processor provides a set of software modules that make use of primitives from the video content analysis toolbox (VCAT) and provides solutions to relatively complex problems like face detection, edge detection, shape detection, classification, and others.

Blackfin 2D グラフィックス・ライブラリ(BF2DGL)

The GIF (graphics interchange format) Decoder library for the Blackfin processor supports handling of data in GIF file format with data movement support, configurable to use either cache mode or MDMA.

The JPEG (Joint Photographic Experts Group) Encoder library for the Blackfin processor is fully compliant with ISO/IEC 10918-1:1993 (ITU-T T.81) and can be used to build a Motion-JPEG video system, for example using the AVI file format.

Adaptive Jitter Buffer

The Video Content Analysis Toolbox (VCAT) library for the Blackfin processor implements a set of video analytics tools to be used in video surveillance for detection of events, such as intrusion detection, left/removed object detection.
The Audio Mixer library for the Blackfin processor can mix N number of input channels to M output channels and can be used directly for VoIP applications.

DSPソフトウェア

ADSP-BF561 Board Support Package (Rev. 1.0.0)

ソフトウェア開発ツール

CCESは、アナログ・デバイセズのBlackfin®、SHARC®、Arm®の各プロセッサ・ファミリ向けに用意された、世界トップクラスの統合開発環境(IDE)です。

ミドルウェア

CrossCore Embedded Studio向け軽量TCP/IP(lwIP)スタックは、組み込みプラットフォーム用に広く採用されているTCP/IPスタックの実装の1つで、TCP/IPセットの大半のネットワーキング・プロトコルに対応しています。

ハードウェア (1)

Emulator Hardware