製品概要
機能と利点
- Full featured evaluation board (EVAL-AD5341DBZ) in conjunction with the nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
- On-board references
- Various link options
- PC control in conjunction with Analog Devices, Inc., system demonstration platform
製品概要
The EVAL-AD5341DBZ evaluation board helps users quickly prototype new AD5341 circuits and reduce design times. The AD5341 operates from a single 2.5 V to 5.5 V supply.
For full data, see the AD5341 data sheet, which must be used in conjunction with user guide UG-982 when using the evaluation board. The EVAL-AD5341DBZ interfaces to the USB port of a PC via the SDP-B controller board. Software is available that allows users to program the AD5341.
The EVAL-AD5341DBZ evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board).
関連資料
-
Test Analog Dialogue Tagging Page2021/07/14 アナログ・ダイアログ