製品概要
機能と利点
EVAL-ADAU1701MINIZ |
製品概要
Small ADAU1701 SigmaDSP evaluation board with self-boot EEPROM and Stereo 2 W Class-D amplifier. USBi is included in the package and it provides the 5 V power supply for the board. This is the recommended board for evaluation of the ADAU1701 and ADAU1702. The EVAL-ADAU1401EBZ can be used if this board lacks some necessary functionality or interface.関連資料
-
SigmaDSP Processors: Software and Tools2025/05/16
-
UG-072: Evaluation Board User Guide for ADAU14012010/02/28PDF888 kB
-
ADAU1701 Mini Evaluation Board (EVAL-ADAU1701MINIZ)2009/03/06PDF1086 kB