製品概要
機能と利点
- TMC261-PA stepper power driver
- Supply voltage 9-48V (60V max), Iphase, RMS up to 1.4A
- Configuration via SPI, control via step/direction
- Optional cooling from bottom side
- Optional electrolyte cap at supply rail
- Board width 1.5", board height 1.0"
- 2x10 pin 0.1" header rows for pins/connectors
- StallGuard2™
- CoolStep™
- SpreadCycle™
- MicroPlyer™
- 1 to 256 Microsteps
製品概要
The TMC261 breakout board is a development board with the dedicated TMC261-PA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.
対象となる製品
関連資料
-
TMC261-BOB User Manual (Rev. 1.00)2021/02/01PDF2 M
-
TMC261C Data Sheet (Rev. 1.03)2022/02/24PDF1M
-
Tmc261 Bob Fabrication Data - Design Files (Rev. 1.2)2019/06/04ZIP146K
-
Tmc261 Bob 3d Files Layout Data - Design Files (Rev. 1.2)2019/06/04ZIP3M
-
Tmc261 Bob Cad Files - Design Files (Rev. 1.2)2019/06/04ZIP7M
-
Bom Tmc261 Bob - Design Files (Rev. 1.2)2019/06/04XLS27K