Xilinx Virtex-7 10G/40G/100G Optical Interface FPGA Platform
概要
機能と利点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
製品カテゴリ
使用されている製品
回路説明
HiTech Global's HTG707, populated with the Xilinx Virtex-7 X485T, X690T, or V2000T FPGA, is a development platform that delivers the most fundamental functional blocks required for building 10G/40G/100G subsystems.
Rail / Function | Part Number | General Description of Part |
1V: VCC_CORE | LTM4620 |
Dual 13A or Single 26A DC/DC μModule Regulator |
1.5V, 2.5V, 3.3V: System Power 1.2V: GTX_AVTT |
LTM4627 | 15A DC/DC µModule regulator |
1.0V: GTX_AVCC, BRAM | LT3070 |
5A, Low Noise, Programmable Output, 85mV Dropout Linear Regulator |
1.8V: GTX_AUX, AUX, AUX_IO | ||
1.2V, 1.35V: System Power | LTM4628 | Dual 8A or Single 16A DC/DC μModule Regulator |
1.8V, 3.3V: System Power | ||
1.5V: VADJ_FMC | LTM4618 | 6A DC/DC µModule Regulator with Tracking and Frequency Synchronization |
Clock for µModule Regulators | LTC6900 | Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator |