banner background image

フィールド計測器

アナログ・デバイセズのフィールド計測は、センサー、アクチュエータ、インテリジェント処理、堅牢な通信を組み合わせ、過酷な環境に対応します。これらのインテリジェントなエッジ・デバイスは、プロセス制御システムとの間で正確で信頼性の高いデータを提供する上で重要な役割を果たし、温度、レベル、流量、圧力などの実世界の信号を実用的なデータとインサイトに変換して、製品の品質向上、生産性の向上、メンテナンス・コストの削減、エネルギー消費の削減、計画外のダウンタイムの回避を実現します。当社は数十年にわたる経験によって裏付けられた信頼できるパートナーであり、インダストリ4.0のニーズに対応するための低消費電力センシング、高精度測定、デジタル処理、保護、電力、セキュリティ、通信ソリューションなどの主要な技術を提供するリーディング・カンパニーです。

 

Value and Benefits

Offering the industry’s highest performance, lowest power, and most complete sensor interface and measurement solutions, we enable system designers to develop platform solutions that accelerate time to market while reducing BOM management and cost of support. With a broad range of highly integrated, ultra-low power, secure Arm® based microcontrollers, our products allow for the flexible design of field instruments, including Bluetooth® connectivity in process devices. With our comprehensive portfolio of communication solutions, we support both legacy analog 4-20mA and high-bandwidth, seamless Ethernet connectivity to field devices over single-pair Ethernet (SPE) cables. To address IEC62443 and the latest cyber-security regulations, we supply ultralow-power industrial microcontrollers with enhanced security features and the lowest power secure authenticator solutions. Our high-performance power management solutions meet stringent field instrument power requirements while our micropower digital isolator, power supply monitors, and microprocessor supervisory products are ideal for power and space-constrained designs. As a pioneer in ultralow-power AI acceleration, we provide a series of award-winning microcontrollers with CNN acceleration capability to enable AI at the edge in power-constrained field instrument designs.

thumbsupImg Benefits

Offers an easy turnkey means to ensure hardware root of trust and end-to-end security

thumbsupImg Benefits

Supports AI integration in power- and space-constrained designs

thumbsupImg Benefits

Enables high-bandwidth, seamless Ethernet connectivity to field devices over single-pair Ethernet (SPE) cables


Learn how ADI technologies including Ethernet-APL, smart ultra low power data converters, and highly secure microcontrollers are helping to drive the digital transformation of the process industry.

carousel title icon

ソリューション・リソース

ハードウェア製品

buy sample product image
ADuCM362
高精度アナログ・マイクロコントローラ、低消費電力、デュアルΣ-Δ ADC、ARM Cortex-M3
buy sample product image
ADUM1441
デジタル・アイソレータ、クワッド、マイクロパワー、デフォルト出力レベル:ハイ(チャンネル取り扱い可能信号方向:3/1)
buy sample product image
AD7124-4

A/Dコンバータ、24ビット、4チャンネル、低ノイズ、低電力、Σ-Δ型、PGA / リファレンス内蔵

buy sample product image
AD7124-8

A/Dコンバータ、24ビット、8チャンネル、低ノイズ、低消費電力、Σ-Δ型、PGA / リファレンス内蔵

Show More

Arrow image

Signal Chains

(8)

Click on a part in the diagram below

リファレンス・デザイン

buy sample product image
CN0267

HART インターフェースを備えたフル機能の4 MA~20 MA ループ電源フィールド計測器

※Rev.0を翻訳したものです。新ver.は英語資料をご覧ください。      

buy sample product image
CN0321
HART 接続機能を備えた完全絶縁型シングル・チャンネル電圧および4mA~20mA 出力※Rev.0を翻訳したものです。最新版は英語資料をご覧ください。
buy sample product image
CN0328
完全絶縁型の4チャンネル多重化
HARTアナログ出力回路
※Rev.0を翻訳したものです。最新版は英語資料をご覧ください。
buy sample product image
CN0382

低消費電力の高精度 24 ビット・シグマ・デルタ A/D コンバータを使用した絶縁型 4 mA ~ 20 mA/HART 工業用温度および圧力トランスミッタ

※Rev.0を翻訳したものです。最新版は英語資料をご覧ください。 

Show More

Arrow image

ADI Support

Let us know what you need help with, and we will share the best answers from the ADI knowledge database.

button icon

Get Help