banner background image

スマート・ファクトリ:IO-Linkセンサー/アクチュエータ

スマート・ファクトリ・センサーとアクチュエータは、より良い意思決定を促進し、柔軟で容易に最適化できる製造プロセスの実現を支援します。アナログ・デバイセズのIO-Link®技術は、従来型のセンサーをスマート・センサーに変え、産業施設をリアルタイムに設定可能なスマート・ファクトリにアップグレードします。アナログ・デバイセズのIO-Linkコントローラとデバイス・トランシーバーのポートフォリオは、インテリジェント機能をPLCから製造現場にあるセンサーとアクチュエータの近くへ移動する、強力で柔軟な手段を提供します。IOリンクと並んで、当社の高精度アナログ・コンバータ、リニア製品、およびシグナル・コンディショニングのポートフォリオには、スマート・センサーのアナログ・フロント・エンドに必要な全ての性能、消費電力、コスト、サイズの条件を満たす製品が含まれています。

 

Value and Benefits

Utilizing IO-Link in factory sensors allows remote configuration, communication, and real-time sensor diagnostics. Our IO-Link device transceivers are highly integrated, configurable, robust, low power, and have a small form factor, designed to meet the challenges of ever-shrinking IO-Link sensors. IO-Link utilizes a standardized interface that can replace traditional analog, binary, and serial RS232 interfaces with a convenient M12, 3-pin connection. In addition to the physical simplification of installation, IO-Link allows users to swap and replace sensors quickly and easily by enabling self-commissioning devices with automatic parameter setting. As the number and variety of IO-Link applications grows, we continue to expand our IO-Link and binary sensor driver portfolio including complete ecosystem reference designs, enabling ease of use and reduced time to market.

For the front-end sensing piece of the design, we can help to accelerate technology selection and implementation with our complete precision technology signal chains, which bring together more than 50 years of insight and expertise. Combining the proper tools, purpose-developed knowledge bases, and customizable solutions, our precision technology signal chains enable easy adaptation to meet the specific sensing modality requirements such as temperature, pressure, position sensing, and more.

thumbsupImg Benefits

Enables remote sensor configuration and real-time diagnostics

thumbsupImg Benefits

Simplifies sensor design

thumbsupImg Benefits

Reduces factory downtime


Learn how IO-Link technology simplifying the development of smart factory sensors and actuators.

Featured Products

Signal Chains

(10)

Click on a part in the diagram below

Evaluation Boards

Reference Designs

ADI Support

Let us know what you need help with, and we will share the best answers from the ADI knowledge database.

button icon

Get Help