banner background image

ギガビット・マルチメディア・シリアル・リンク(GMSL)ソリューション

カメラとディスプレイは、常にその数が増え画質が向上しており、ビデオ伝送にはより高速なデータ・レートが必要となっています。アナログ・デバイセズのGMSLは、このようなトレンドに対応し、このプロセスでのシステム・アーキテクチャを簡素化しています。GMSLは、カメラからコンピュータへ、コンピュータ間で、コンピュータからディスプレイへとビデオをリンクし、伝送します。GMSLの革新は次世代へと続き、より高性能なコンピュータやソフトウェア定義アプリケーションのための高度な機能と性能が実現されます。

アナログ・デバイセズは、新世代のGMSLにこれまでの世代との下位互換性を持たせることで、1つのGMSL世代から次の世代への移行を容易にしています。

 

Value and Benefits

GMSL transports everything that the ADAS sensor needs over a single coax or STP cable, and GMSL-connected cameras typically require only a single connector for video, power supply, controls, synchronization, haptics, touch, software updates, status reporting, and more. This results in substantial weight, energy, A/V cost, and complexity reduction. Displays can be daisy-chained, and any video protocols can be bridged together – for example, DisplayPort to CSI-2, or HDMI to OLDI.

With Analog Devices’ GMSL you can achieve any level of ASIL solution. Our solutions are performance leaders in the SerDes market with data rates up to 12 Gbps in mass production today. With over 100 optimized parts, GMSL ensures success across small system form factor and low power requirements.

thumbsupImg Benefits

Transports multiple video streams over a single cable while reducing system weight, cost, power and complexity

thumbsupImg Benefits

Backwards compatible and adaptive equalization

thumbsupImg Benefits

Achieves any level of ASIL solution

Advance Your Expertise with GMSL University

A Free Learning Resource from ADI

Unlock the power of Gigabit Multimedia Serial Link (GMSL™) with expert-led courses designed to simplify complexity and drive innovation.

  • For Automotive, Industrial, and Beyond
  • Quick, Practical Lessons + Certification

Learn More

Young man in glasses working on a laptop while taking notes in a cozy café with natural light.
carousel title icon

ソリューション・リソース

ハードウェア製品

buy sample product image
MAX96715
13ビット GMSLシリアライザ、高耐性/広帯域幅モードおよび同軸/STPケーブル駆動内蔵

Show More

Arrow image

Signal Chains

(9)

Click on a part in the diagram below

評価用ボード

Show More

Arrow image

ADI Support

Let us know what you need help with, and we will share the best answers from the ADI knowledge database.

button icon

Get Help