放大器
searchIcon
banner background image

放大器

ADI公司专注设计高性能和高价值的放大器以及线性产品。ADI结合电路设计、生产工艺创新和应用专业技术,创造出能够简化信号调理设计的产品。 ADI公司提供很多在线和可下载工具,可帮助工程师从我们丰富的精密运算放大器、高速运算放大器、仪表放大器、差分放大器、比较器、基准电压源、其它特殊放大器和特殊线性功能产品组合中快速选择正确的产品。 请参见以下特色资源部分获取流行和特色工具链接。
ADI公司专注设计高性能和高价值的放大器以及线性产品。ADI结合电路设计、生产工艺创新和应用专业技术,创造出能够简化信号调理设计的产品。 ADI公司提供很多在线和可下载工具,可帮助工程师从我们丰富的精密运算放大器、高速运算放大器、仪表放大器、差分放大器、比较器、基准电压源、其它特殊放大器和特殊线性功能产品组合中快速选择正确的产品。 请参见以下特色资源部分获取流行和特色工具链接。

子分类

archive icon
Analog Devices delivers a broad portfolio of high-performance amplifier-based front-end solutions—from 5G massive MIMO receiver ICs and Hall effect sensors to variable reluctance sensor interfaces and precision analog front ends—engineered to simplify design, enhance accuracy, and ensure robust performance across demanding applications. Our highly integrated 5G receiver front ends reduce external components and development time, while our magnetic and rotational sensing solutions offer exceptional stability, noise immunity, and high-temperature tolerance for automotive and industrial systems. With flexible, space-saving architectures and turnkey evaluation tools, ADI enables faster time to market and superior reliability in applications ranging from advanced wireless infrastructure to battery testing and monitoring.
archive icon
Analog Devices’ current sense amplifiers offer excellent performance for a wide array of automotive, motor control, and power management applications. These devices accurately amplify small voltages in the presence of large common-mode voltages and provide high bandwidth, as well as level shifting and bidirectional capability. Excellent DC and AC accuracy over a wide temperature range from –40°C to +125°C minimizes errors in your measurement loop while not sacrificing on cost and package size.
archive icon
Rms-to-DC converters manufactured by Analog Devices are used in a wide variety of applications where precision and low power measurement of AC signals is the prime objective. An ADI Rms-to-DC converter offers real-time measurements, meaning there are no latency issues such as those that limit the frequency response of other technologies—the DC output is simply the equivalent of the rms input, over a wide range of input frequencies, and for complex waveforms not limited to sine waves. ADI offers a wide range of rms-to-DC converters optimized for the most demanding performance, power, and cost applications, satisfying true rms needs.
archive icon
Analog Devices’ transimpedance amplifiers (TIAs) offer a complete, high performance, single-chip solution for converting current to voltage. Our TIAs feature low input referred noise current, high input current, and low power dissipation. These TIAs and voltage converting amplifiers are used in a variety of applications including optical power measurement, wide range baseband logarithmic compression, measurement of current and voltage ratios, and optical absorbance measurements.
archive icon
比较器用于比较可测参考量或标准量,如两个电压或电流。它输出显示结果的数字信号。ADI公司提供丰富的高速低功耗比较器产品系列,能够为客户提供更加完整的信号链解决方案。我们的比较器产品涵盖目前市场上最快的Si比较器,以及功耗仅为数微安的极低功耗CMOS比较器。使用我们的选型工具和设计工具为您的应用找到合适的比较器。
archive icon
ADI公司的采样保持放大器产品系列具有高速和高精度特性。ADI公司的采样保持放大器可在700 ns内采集信号,并以0.01 µV/µs的下降率保持信号。采样保持放大器最高达到14位精度,具有很低的孔径抖动和输出阻抗,可在商用、工业和防务产品的工作温度范围内可靠运行。
archive icon
差动放大器是一种特殊用途放大器,设计用于测量差分信号,也称为减法器。差动放大器能够移除干扰共模信号,采用的方法称为共模抑制(CMR),这是它的一项主要功能。与大多数类型的放大器不同,差动放大器通常能够测量超出供电轨的电压,适合存在较大直流或交流共模电压的应用。ADI公司提供一系列差动放大器,为实现低失真、低功耗或高电压性能进行了优化。
archive icon
ADI公司的差分放大器具有精密直流规格,可通过差分输入和输出架构更好地抑制高频PSRR和CMRR。差分输入和输出还可通过降低ADC接收到的总谐波失真,带来系统改进。差分放大器可将单端输入处理成互补差分输出,或者将差分输入处理成差分输出。差分放大器具有低失真,可驱动精密和高速ADC。我们的差分放大器针对精密和高速差分放大器进行了配置,并带有VOCM引脚,为与ADC的连接提供了关键而又便捷的解决方案。差分输出提供的输出信号是传统放大器的两倍,因此能够在低电压电源上获得最大信号。
archive icon
ADI公司提供广泛的高性能RF放大器产品系列,包括低噪声放大器(LNA)、功率放大器和增益模块。我们的LNA覆盖从DC到95 GHz的频率范围,具有出色的低噪声系数和低INL,非常适合电信、仪器仪表和航空航天应用。我们的功率放大器和增益模块支持广泛的有线、无线和防务系统,提供高输出功率和热可靠性,且易于集成。
archive icon
ADI公司的电流镜为精密、高动态范围、宽可变电源器件,可用于光功率监控、电压偏置与电流监控以及电压至电流转换。我们的精密电阻网络产品系列提供优秀的比率稳定性,是差动放大器、基准电压和桥接电路等高精度应用的理想之选,而我们的双通道晶体管和四通道晶体管提供出色的匹配特性,包括低失调电压、超小温度漂移和紧密的hFE匹配。
archive icon
可变增益放大器(VGA)用于多种远程检测和通信设备中。它能够为需要高动态范围的信号链提供出色的性能。从超声波、雷达、激光雷达、无线通信到语音分析等应用都利用VGA来提供杰出的性能。
archive icon
线性乘法器/除法器是用于产生输出电压或电流的器件,输出值与两个或多个独立输入电压或电流的乘积成比例。除了相乘和相除,乘法器还可执行平方、平方根和调制函数。雷达、通信和工业控制应用需要实时响应。ADI公司提供种类齐全的线性乘法器和除法器。
archive icon
ADI公司的仪表放大器是精密增益模块,输入为差分式,输出可以是差分式,也可以是相对于参考端的单端式。这些器件能够放大两个输入信号电压之间的差值,同时抑制两个输入端共有的任何信号。仪表放大器广泛用于许多工业、测量、数据采集和医疗应用,这些应用要求在高噪声环境下保持直流精度和增益精度,而且其中存在大共模信号(通常为交流电力线频率)。
archive icon
我们的音频放大器利用成熟的模拟和数字技术实现高保真音频性能。ADI公司提供各种音频产品,包括业界领先的麦克风前置放大器、麦克风驱动器、线路驱动器和接收器。ADI公司的音频放大器还包括A类、B类和D类产品,以及多种电源IC。我们的D类放大器是业界功耗最低、失真最少的产品之一。ADI公司放大器产品已用于很多大批量生产的消费电子产品,这些消费电子产品都具有极高的音频质量要求。在很多电池供电的应用中,最低功耗也有助于此性能的实现。我们的专家拥有关于音频放大器的深厚技术知识,可帮助您对设计进行精细调整,以满足您的规格要求。
archive icon
ADI公司特别设计的有源滤波器产品可适应任何的频率响应(低通、高通或带通)及各种频率。我们的连续时间和开关电容滤波器系列提供了简单和灵活的鉴频解决方案。
archive icon
运算放大器(运放)是模拟信号链的重要组件,通常是传感器与ADC之间接口的重要组成部分。常见的模拟运算放大器功能包括增益、缓冲、滤波和电平转换。ADI公司的产品系列拥有广泛的运算放大器选择,具有出色的质量、可靠性和性能,面向汽车、工业、消费电子和医疗健康市场提供优化的解决方案。 可按参数搜索浏览运算放大器,并通过参考设计(Circuits from the Lab®)、设计工具、选型指南、滤波器设计、计算器和运算放大器的LTSpice®/SPICE模型,查找相关设计问题的系统级专家建议。