Sample & Hold Amplifiers
searchIcon
banner background image

Sample & Hold Amplifiers

Analog Devices offers a portfolio of sample-and-hold amplifiers that combine speed with precision. ADI sample-and-hold amplifiers can acquire a signal in 700 ns and hold it with a droop rate of 0.01 µV/µs. These devices are up to 14-bit accurate, with low aperture jitter and output impedance, and they are available in commercial, industrial, and military temperature ranges.
Analog Devices offers a portfolio of sample-and-hold amplifiers that combine speed with precision. ADI sample-and-hold amplifiers can acquire a signal in 700 ns and hold it with a droop rate of 0.01 µV/µs. These devices are up to 14-bit accurate, with low aperture jitter and output impedance, and they are available in commercial, industrial, and military temperature ranges.