处理器和微控制器
searchIcon
banner background image

处理器和微控制器

ADI公司的处理器和微控制器支持各种通用和特定应用需求。这些处理器包括音频处理器/SoC、嵌入式处理器和数字信号处理器,具有浮点(SHARC+、SHARC和TigerSHARC)和定点(Blackfin、SigmaDSP和ADSP-21xx)DSP内核以及各种混合外设。微控制器包括基于32位Arm和8位8052技术构建的混合信号控制处理器和模拟微控制器。广泛的产品系列提供多种片内选项,包括模数和数模转换、闪存、电源管理和数字加速度计/滤波器等。
ADI公司的处理器和微控制器支持各种通用和特定应用需求。这些处理器包括音频处理器/SoC、嵌入式处理器和数字信号处理器,具有浮点(SHARC+、SHARC和TigerSHARC)和定点(Blackfin、SigmaDSP和ADSP-21xx)DSP内核以及各种混合外设。微控制器包括基于32位Arm和8位8052技术构建的混合信号控制处理器和模拟微控制器。广泛的产品系列提供多种片内选项,包括模数和数模转换、闪存、电源管理和数字加速度计/滤波器等。

子分类

archive icon
Analog Devices offers a broad portfolio of audio processors ideal for real-time audio applications. ADI’s SigmaDSP® allows designers to use the SigmaStudio™ graphical tool with an audio digital signal processor without assembly or C coding. Many SigmaDSP processors also integrate high performance audio ADCs and DACs to build a full audio system on chip. ADI’s SHARC® processors are the leaders in quality audio processing, and the Blackfin® processors lead in mobile multimedia.
archive icon
Featuring the Analog Devices SHARC® and SHARC+®digital signal processing (DSP) core technologies, the SHARC audio processor portfolio offers deterministic and very low processing latency with best-in-class MIPS/mW performance. Many heterogeneous multicore processors feature FIR/IIR hardware accelerators to offload common digital signal processing algorithms from the core, thus freeing the core to perform post-processing algorithms in parallel, making them the ideal choice for real-time audio applications. The broad SHARC+ SoC portfolio provides performance scalability up to 1 GHz and a variety of on-chip memory configurations and peripheral mixes. For complex peripherals such as Ethernet and USB, some SoCs feature an integrated ARM core to handle running stack software and other microcontroller tasks.
archive icon
数字信号处理(DSP)是各种行业领域和应用的一项关键要求。我们提供各种数字信号处理解决方案,适合汽车、便携式、电机/功率控制、安全、测试与测量等应用,可帮助您满足设计需求。 我们的处理器产品组合提供可扩展的低延迟音频性能,集成了具有许多选项的大容量片内SRAM,包括片内ASRC和多通道IIR/FIR/FFT加速度计,以便实现实时音频处理。系统连接包括TDM/I2S、以太网、MLB、CAN、SPI、I2C、UART等,使其适合各种嵌入式应用。
archive icon
ADI微控制器单元(MCU)可用于各种物联网处理应用。它们通过用于精密检测应用的内置ADC、DAC和温度传感器实现模拟和数字检测功能以解读功能。其中一些MCU可由具有板载电源管理以及嵌入式内存和安全功能的单个纽扣电池供电,从而有助于保护我们客户的IP。这些微控制器可用于工业、汽车和仪器仪表应用,以及智能农业、智能楼宇、智能城市、智能工厂和智能健康等物联网(IoT)应用。

Featured Resource

Have questions? Find the answers on EngineerZone
campaign-image
campaign-image

Featured Resource

Have questions? Find the answers on EngineerZone