PHS功率放大器(PA)提供+22dBm输出功率,ACPR为-62/-75dBc
Abstract
本篇应用笔记阐述了用于个人便携电话系统(PHS)的功放,包括了电路设计和测试数据。功放的设计使用了3.0V电源,提供+22dBm输出功率,电流消耗为160mA。在1.9GHz上增益为+31dB,边带旁瓣抑制为-62dBc和-75dBc,高于PHS频谱屏蔽要求的-55dBc和-60dBc。输出功率+22dBm时EVM仅为2.5%.
MAX2247 SiGe功率放大器起初设计用于WLAN 802.11b和802.11g应用。然而,它优异的增益、功率和线性也适合于其它应用。本篇应用笔记提供在PHS中使用MAX2247的一个应用电路和测试数据。
功放采用超小型的1.5mm x 2.0mm UCSP™封装,可减少板级面积和节约成本。PA集成了逻辑电平控制关断功能,可将供电电流减少至低于0.1µA。PA也提供可调的偏置电流功能,便于在ACPR和电源电流之间折衷。PA设计用于单节锂电池应用,工作于3.0V至4.2V的电源电压范围。可参考MAX2247数据资料获取该器件的详细资料。可联系 www.analog.com/cn/support/technical-support 获取布局文件和更详细的器件信息。
Parameter | Performance |
Output Power | 22.0dBm |
Supply Current | 160mA |
Shutdown Supply Current | 0.1µA |
Gain | 30.9dB |
ACPR (600kHz offset ±100kHz) | -62.2dBc |
ACPR (900kHz offset ±100kHz) | -75.2dBc |
Error Vector Magnitude (EVM) (Total EVM = 3.0%, PHS Source EVM = 1.7%) | 2.5% |
2nd-Order Harmonic Level | -27dBc |
3rd-Order Harmonic Level | -51dBc |
SupplyVoltage (V) | Adjacent Channel Power Ratio (dBc) | |
600kHz ±100kHz | 900kHz ±100kHz | |
3.0 | -62.2 | -75.2 |
3.6 | -63.5 | -74.0 |
4.2 | -63.9 | -75.1 |
图1. 输出功率+22dBm时MAX2247 PHS的输出频谱
VCC = +3.0V, ICC = 160mA, f = 1.9GHz, TA = +25°C
图2. 输出功率+22dBm时MAX2247 PHS的EVM性能
VCC = +3.0V, ICC = 160mA, f = 1.9GHz
PHS信号源的EVM = 1.7%
图3. MAX2247 PA PHS谐波电平
POUT = +22dBm, VCC = +3.0V, ICC = 160mA, f = 1.9GHz
图4. MAX2247 PHS突发传输时瞬态响应
POUT = +22dBm, VCC = +3.0V, ICC = 160mA, f = 1.9GHz
图5. MAX2247 PA PHS输入回波损耗和增益
POUT = +22dBm, VCC = +3.0V, ICC = 160mA, f = 1.9GHz
图6. MAX2247 PHS +22dBm功放原理图
图7. 优化用于1.9GHz PHS的MAX2247评估板