RF和微波
searchIcon
banner background image

RF和微波

ADI的射频和微波产品具有丰富的功能,并融合了深厚的系统设计专业知识。我们提供完整的信号链产品,包括RF、微波和毫米波,为客户的各种设计提供支持。我们提供丰富的分立元件和集成解决方案,包括面向DC到100 GHz以上应用的完整天线到比特产品系列。ADI提供各种技术,包括CMOS、SiGe、BiCMOS、SOI、GaAs和GaN。了解ADI在通信、测试与测量仪器仪表、工业及ADEF领域的射频和微波设计发挥的重要作用。
ADI的射频和微波产品具有丰富的功能,并融合了深厚的系统设计专业知识。我们提供完整的信号链产品,包括RF、微波和毫米波,为客户的各种设计提供支持。我们提供丰富的分立元件和集成解决方案,包括面向DC到100 GHz以上应用的完整天线到比特产品系列。ADI提供各种技术,包括CMOS、SiGe、BiCMOS、SOI、GaAs和GaN。了解ADI在通信、测试与测量仪器仪表、工业及ADEF领域的射频和微波设计发挥的重要作用。

子分类

archive icon
Analog Devices’ portfolio of analog RF receivers and transmitters features in-phase/quadrature (I/Q) downconverters, integrating an image-reject mixer, low noise amplifier, 90° hybrid, and LO buffer amplifier into a compact, high performance solution. Designed for advanced receiver architectures, these integrated downconverters deliver exceptional noise performance and superior image rejection, enabling efficient and reliable RF-to-IF signal translation.
archive icon
Mixed-signal front-end products from Analog Devices offer a smart integration of RF analog-to-digital converters (ADCs), RF digital-to-analog converters (DACs), on-chip digital signal processing, and clock/PLL for multichip synchronization. This allows for the elimination of discrete data converters and traditional RF front-end components to reduce size, weight, power, and cost. Integrated digital signal processing supports the transition to software-defined radio platforms, creating a highly configurable, common hardware/software platform that can be used in multiple applications across a broad array of end markets.
archive icon
Analog Devices’ industry-leading phase-locked loop (PLL) synthesizer family features a wide variety of high performance, low jitter clock generation and distribution devices. The extensive, ever growing phase-locked loop family now includes over 100 products, optimized for high data rate, low jitter clocking applications. The portfolio features PLLs, PLL/VCOs, and distribution chips, designed for clocking applications, which require synchronization, clock distribution, and phase noise performance. ADI has over 25 years of experience in design and test of industry leading phase-locked loop integrated circuit products. With the industry’s widest portfolio of PLL products, we can cover virtually all your PLL needs.
archive icon
Radio frequency analog-to-digital converters (RF ADCs) are special types of ADCs designed to convert RF signals, which are typically high frequency analog signals, into a digital format. This is crucial in various applications like radar, electronic warfare, satellite communications, instrumentation and measurement, industrial automation and robotics, digital healthcare, data centers, and optical receivers, where capturing and processing RF signals is essential. Analog Devices offers a broad portfolio of RF ADCs with the industry's best performance, power, and size to offer SWaP-C efficient solutions to our customers.
archive icon
Radio frequency digital-to-analog converters (RF DACs) are high speed DACs designed to convert digital signals into analog signals directly at radio frequencies, without the need for an intermediate analog modulation stage. This direct conversion offers several advantages, including higher performance, reduced complexity, and increased efficiency, especially in applications like software-defined radios (SDRs) and multiband transmitters, suitable for aerospace and defense, instrumentation and measurement, industrial automation and robotics, digital healthcare, data centers, satellite communications, commercial aviation, and space markets. Analog Devices offers a broad portfolio of RF DACs with the industry's best performance, power, and size to offer SWaP-C efficient solutions to our customers.
archive icon
ADI提供各种高性能RF开关,适用于仪器仪表、通信、军事和航空航天应用。ADI出品RF开关采用GaAs和硅(SOI)工艺制造,比相应的CMOS器件具有更高的功率处理能力、更好的线性度和更宽的工作频带。ADI公司的新型硅(SOI) RF开关采用紧凑型SMT封装,性能更优质,相较与其他解决方案可实现更低的插入损耗、更高的隔离度、更多的带宽以及更快的响应时间。
archive icon
ADI公司的RF放大器采用该公司先进的放大器和RF IC专业技术而设计,可帮助客户从容应对下一个设计挑战。我们的RF放大器涵盖低噪声放大器(LNA)到高功率放大器,包括范围为kHz至~100GHz的GaN技术。许多产品针对带宽、效率、功耗、线性度、低噪声、低相位噪声等进行了优化,以满足更具挑战性的性能要求。这些RF放大器通常用于通信、仪器仪表、航空和防务应用,但也可用于各种终端市场。
archive icon
ADI公司的RF功率检波器包括众多对数放大器、TruPwr RMS检波器、峰值/包络检波器和连续检测对数视频放大器(SDLVA)。我们的RF功率检波器具有高达100 dB的检测范围,用于发射/接收功率测量、输入保护、回波损耗测量、RF脉冲检测、雷达、电子战、测试和测量中的精密RF功率测量、材料分析和医疗健康等应用。
archive icon
ADI公司提供广泛的宽带RF混频器、微波混频器和毫米波混频器。利用创新高频设计和工艺技术,ADI公司提供完整的分立解决方案以及频率高达90 GHz的集成式宽带高频解决方案组合。借助ADI公司的RF混频器产品系列,设计人员必定能找到符合其性能、价格和封装要求的混频器。
archive icon
ADI公司的RF集成式发射器提供完整的高性能RF和混合信号片上系统。这些高度集成的设计极大地简化了系统设计,可缩短上市时间、降低物料(BOM)成本并提供一流性能,尤其适用于要求苛刻的短程无线系统、ISM、UMTS、LTE、3G/4G/5G无线应用,以及点对点回程无线电应用。我们的集成解决方案还提供一系列设计和评估工具,协助用户完成设计流程。
archive icon
Analog Devices’ RadioVerse® family features agile, system-on-chip transceivers that simplify the development of high performance software-defined radios (SDRs) by integrating data converters, RF/microwave components, power management, and advanced software tools. These solutions accelerate prototyping and reduce time to market while supporting both integrated and discrete RF architectures. With advanced frequency hopping capabilities, RadioVerse transceivers meet the demanding needs of modern SDR applications.
archive icon
ADI公司的波束成形器和矢量调制器具有出色的性能和高集成度,可实现优良的可扩展性并简化天线阵列。我们的波束成形器集成了多个通道,且每个通道在其发射和接收路径上都有独立的相位和幅度控制,使RF和微波前端可以电子方式控制天线波束,以实现优良的传输瞄准模式。无论用于通信、雷达、电子战还是无线电,高集成度使系统能够提供更高性能水平和更小尺寸,同时降低系统成本。波束成形器IC集成了额外的功能,如数字控制电路、功率检波器、片上存储器、电源管理模块等,以实现完整的天线转向解决方案。
archive icon
ADI公司提供具有出色动态范围的宽带和窄带调制器和解调器,适合用于零中频(ZIF)设计。ADI的调制器和解调器通常用于点到点射频设计及测试和测量仪器仪表应用中的直接下变频设计。
archive icon
ADI公司的分频器和倍频器提供高性能、超低相位噪声和快速频率锁定时间选项,可满足当今系统的需求。利用这些器件,设计人员能够经济有效地为高频和低相位噪声应用设计灵活的解决方案。
archive icon
ADI公司的可调滤波器系列包括可编程VGA、低通谐波、带通和带阻产品系列,以适合各种应用。我们的器件提供适合通信、仪器仪表、防务、医疗和其他行业的出色滤波解决方案,提供灵活、强大的功能组合以满足多种设计的严格要求。
archive icon
ADI公司提供丰富多样的衰减器产品,设计人员可以根据其系统架构和尺寸要求灵活选择合适的产品。这些部件专为在指定频率范围内实现低插入损耗和出色精度而设计。我们的衰减器产品采用GaAs和硅(SOI)工艺制造,使其性能多样化,工作性能高度可靠,适合各种仪器仪表、通信、军事和航空航天市场应用。
archive icon
ADI公司的模拟和数字移相器可改变RF、微波和毫米波信号相位,同时保持幅度不变。这些器件应用广泛,包括相控阵天线、幅度和相位调制、信号消除及相关应用。
archive icon
ADI公司提供丰富的振荡器产品系列,包括具有出色相位噪声性能、不同宽带选项和多种输出选择的电压控制振荡器(VCO),也有了通过引脚搭接、电阻连接或串行接口(SPI或I2C)提供可编程频率的硅振荡器。硅振荡器是固态时钟,非常适合PGA、ASIC和微处理器等一般用途,同时也非常适合开关稳压器时钟,可实现同步并降低EMI(通过扩频技术)。

ADALM-PLUTO: Fast SDR design and verification

The ADALM-PLUTO is a complete open reference design for SDR that helps you quickly verify your ADI RF product-based designs and get them to production faster. Schematics, HDL, firmware, embedded Linux, drivers, and host drivers for ADI’s transceiver products are all included, while the MathWorks Communications Toolbox™ Hardware Support Package allows the ADALM-PLUTO SDR to talk to MATLAB and Simulink. All this enables you to quickly prototype, verify, and test practical wireless systems with live RF signals anywhere between 325 MHz to 3.8 GHz to up 20 MHz of bandwidth.
campaign-image
campaign-image

ADALM-PLUTO: Fast SDR design and verification

The ADALM-PLUTO is a complete open reference design for SDR that helps you quickly verify your ADI RF product-based designs and get them to production faster. Schematics, HDL, firmware, embedded Linux, drivers, and host drivers for ADI’s transceiver products are all included, while the MathWorks Communications Toolbox™ Hardware Support Package allows the ADALM-PLUTO SDR to talk to MATLAB and Simulink. All this enables you to quickly prototype, verify, and test practical wireless systems with live RF signals anywhere between 325 MHz to 3.8 GHz to up 20 MHz of bandwidth.