概览
优势和特点
- 5 kV rms信号隔离RS-485/RS-422收发器
- 通过螺丝端子板和跳线连接可方便地连接电源和信号
- VDD1逻辑电源的工作电压范围:1.7 V至5.5 V
- VDD2工作电压范围:3 V至5.5 V
- EVAL-ADM2795EEPBZ工作温度范围:-55°C至+125°C
- 更多特性参见用户指南UG-997和UG-1120
产品详情
使用EVAL-ADM2795EEBZ轻松评估提供4级EMC和24 V电源故障保护的5 kV rms信号隔离RS-485/RS-422收发器ADM2795E。通过用于信号和电源连接的跳线连接和螺丝端子板可轻松配置EVAL-ADM2795EEBZ评估板。EVAL-ADM2795EEBZ可以采用9 V电池或标准可配置台式电源供电。连接到9 V电池时,VDD1和VDD2上的片上电位计和片上调节器电路可轻松实现电源配置。技术与领域
相关产品
包装内含
- EVAL-ADM2795EEBZ
- EVAL-ADM2795EEPBZ
文档
-
EVAL-ADM2795-EARDZ Arduino Shield User Guide2020/12/2WIKI
-
UG-1120: Certified Evaluation Board for the ADM2795E-EP Robust 5 kV RMS Isolated RS-485 Transceiver with Level 4 DO-160G EMC and Full ±42 V Protection (Rev. 0)2017/7/18PDF412 K
-
UG-997: Certified Evaluation Board for the ADM2795E Robust 5 kV rms Isolated RS-485/RS-422 Transceiver with Level 4 EMC and Full ±42 V Protection (Rev. 0)2016/10/27PDF484 K
-
AN-1398: 使用ADM2795E实现恶劣工业环境中的隔离RS-485通信接口的系统级EMC解决方案2025/3/18
-
AN-1468:航空电子应用中通信接口的防雷保护 (Rev. 0)2017/7/19PDF138 K