无线基础设施
Analog Devices cemented its reputation as a leader in wireless infrastructure by creating the technologies that enabled the first small cells and the roll out of 5G mMIMO. With technology solutions that cover all infrastructure applications, we have the broad portfolio and deep domain expertise to help ensure your design project is successful.
探索应用领域 无线基础设施
4G/5G Radio Unit
The Kerberos RU platform is a complete interoperability tested RU solution from the optical fronthaul to RF for macro and small cell radio units applications. The platform allows for easy band, bandwidth, and power customization. The fully integrated platform leverages market-leading technologies that drive advanced 4G and 5G RU requirements and include support for all sub-6 GHz band and power variants, including multiband applications.
This Open RAN and development platform includes our advanced 8T8R 400 MHz, ADRV904x ADI RadioVerse SoC, and commercial grade and interoperability tested O-RAN 7.2a IP, running on the Intel® advanced node AGF014 Agilex™ FPGA.
Our full 5G radio platform for the O-RAN ecosystem addresses critical energy consumption and the design challenges of next-generation networks. The ADRV904x with digital front end is the lowest power integrated transceiver, with architecture that reduces RF front-end complexity and relaxes filter requirements. The DFE includes advanced algorithms for digital predistortion (DPD), crest factor reduction (CFR), and channel digital up/down conversion (CDUC/CDDC). The power signal chain is tuned to reduce the signal-to-noise ratio, improving the performance and efficiency of the RU. The full-featured, commercial ready 7.2a O-RAN IP (eCPRI + low PHY) supports LTE, 5G, and NB-IoT.
文件和下载
AN-851: 一种WiMax双下变频IF采样接收机设计方案[中文版]
421 kB
AN-0974: TD-SCMA多载波系统可行性研究
772 kB
RF、微波和毫米波IC选型指南
3.64 M
JESD204B应用指南
AN-1461:信号和电源隔离RS-485现场总线的高速或低功耗解决方案
124.36 K
AD9363 集成式可编辑 RF 收发器
458.35 K
Industrial Battery Chargers Overview
2.09 M
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
精密产品与信号链解决方案:选型指南2019
13.38 M
Switches and Multiplexers Cheat Sheet
310.64 K
UG1848: Evaluating the ADL5206 1 GHz DGA with 30 dB Range and 1 dB Step Size
615.19 K
UG1541: ADuCM410 Development System Getting Started Tutorial User Guide
1.11 M
ADMV4828: 24.0 GHz to 29.5 GHz Transmit/Receive Dual Polarization Beamformer Data Sheet
147.13 K
超低功耗连接
2.21 M
AD9363集成式可编程RF收发器
422.35 K
ADuM4146 Isolated SiC Gate Brochure
1.31 M
Silent Switcher Technology
1.74 M
Power You Can Trust: Achieving Efficient Battery-Powered Solutions
11.85 M
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}