MAX1462

Low-Voltage, Low-Power, 16-Bit Smart ADC

Low-Voltage, Low-Power 16-Bit Data-Acquisition System Is Perfect for Power-Sensitive Equipment

Viewing:

Part Details

  • Low-Voltage Operation (2.4V to 3.6V)
  • Low-Noise, 310µA Single-Chip Sensor Signal Conditioning
  • High-Precision Front End Resolves < 400nV of Differential Input Signal
  • On-Chip DSP and EEPROM Provide Digital Correction of Sensor Errors
  • 16-Bit Signal Path Compensates Sensor Offset and Sensitivity and Associated Temperature Coefficients
  • 12-Bit Parallel Digital Output
  • Analog Output
  • Compensates a Wide Range of Sensor Sensitivity and Offset
  • Single-Shot Automated Compensation Algorithm—No Iteration Required
  • Built-In Temperature Sensor
  • Three-State, 5-Wire Serial Interface Supports High-Volume Manufacturing
MAX1462
Low-Voltage, Low-Power, 16-Bit Smart ADC
MAX1462: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 2
MAX1359B 16-Bit, Data-Acquisition System with ADC, DAC, UPIOs, RTC, Voltage Monitors, and Temp Sensor
MAX1358B PRODUCTION 16-Bit, Data-Acquisition System with ADC, DACs, UPIOs, RTC, Voltage Monitors, and Temp Sensor
Analog to Digital Converters 2
MAX11213 PRODUCTION 16-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with Programmable Gain and GPIO
MAX11205 PRODUCTION 16-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with 2-Wire Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1462 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed