MAX5491

PRODUCTION

Precision-Matched Resistor-Divider in SOT23

Ultra-Precision Voltage-Dividers in a SOT23 Keep Drift to 3ppm/°C

Part Models
27
1ku List Price
Starting From $4.26
Viewing:

Part Details

  • Resistance Ratios from 1:1 to 30:1
  • Custom Ratios Available Upon Request
  • ±2kV Human Body Model ESD Protection
  • Tight Initial Ratio Accuracy
    • 0.035% (MAX5491A)
    • 0.05% (MAX5491B)
    • 0.1% (MAX5491C)
  • Low 2ppm/°C Resistor-Ratio-Drift
  • Up to 50V Operating Voltage Across Sum of R1 and R2
  • Tiny 3-Pin SOT23 Package
MAX5491
Precision-Matched Resistor-Divider in SOT23
MAX5491: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5491 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed