Linear Multipliers & Dividers
searchIcon
banner background image

Linear Multipliers & Dividers

A linear multiplier/divider is a device that produces an output voltage or current that is proportional to the product of two or more independent input voltages or currents. In addition to multiplying and dividing, multipliers can perform squaring, square-rooting, and modulation functions. Applications include radar, communications, and industrial controls where a real-time response is required. Analog Devices offers the widest selection of linear multipliers and dividers.
A linear multiplier/divider is a device that produces an output voltage or current that is proportional to the product of two or more independent input voltages or currents. In addition to multiplying and dividing, multipliers can perform squaring, square-rooting, and modulation functions. Applications include radar, communications, and industrial controls where a real-time response is required. Analog Devices offers the widest selection of linear multipliers and dividers.