MAX6870

PRODUCTION

EEPROM-Programmable Hex/Quad Power-Supply Sequencers/Supervisors with ADC

EEPROM-Programmable Hex/Quad Power-Supply Sequencers/Supervisors with ADC

Part Models
2
1ku List Price
Starting From $12.72
Viewing:

Part Details

  • Six (MAX6870) or Four (MAX6871) Configurable Input Voltage Detectors
    • One High Voltage Input (+1.25V to +7.625V or +2.5V to +13.2V Thresholds)
    • One Bipolar Voltage Input (±1.25V to ±7.625V or ±2.5V to ±15.25V Thresholds)
    • Four (MAX6870) or Two (MAX6871) Positive Voltage Inputs (+0.5V to +3.05V or +1V to +5.5V Thresholds)
  • Four General-Purpose Logic Inputs
  • Two Configurable Watchdog Timers
  • Eight (MAX6870) or Five (MAX6871) Programmable Outputs
    • Active-High, Active-Low, Open-Drain, Weak Pullup, Push-Pull, Charge-Pump
    • Timing Delays from 25µs to 1600ms
  • 10-Bit Internal ADC Monitors the Input Voltage Detectors and Two Auxiliary Inputs
  • Margining Disable and Manual Reset Controls
  • Internal 1.25V Reference or External Reference Input
  • 4kb Internal User EEPROM
    • Endurance: 100,000 Erase/Write Cycles
    • Data Retention: 10 Years
  • I²C/SMBus-Compatible Serial Configuration/Communication Interface
  • ±1% Threshold Accuracy
MAX6870
EEPROM-Programmable Hex/Quad Power-Supply Sequencers/Supervisors with ADC
MAX6870, MAX6871: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Managers & Sequencers 4
MAX6819 PRODUCTION SOT23 Power-Supply Sequencers
MAX6820 PRODUCTION SOT23 Power-Supply Sequencers
MAX6391 PRODUCTION Dual-Voltage µP Supervisory Circuits with Sequenced Reset Outputs
MAX6392 PRODUCTION Dual-Voltage µP Supervisory Circuits with Sequenced Reset Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX6870EVKIT

Evaluation System/Evaluation Kit for the MAX6870, MAX6871, MAX6872, MAX6873, MAX6874, MAX6875

Features and Benefits

  • Proven PC Board Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Fully Assembled and Tested

Product Details

The MAX6870 evaluation system (EV system) consists of a MAX6870 evaluation kit (EV kit) and a Maxim CMOD232 command module. The MAX6870 EEPROM-configurable, multivoltage supply sequencer/supervisor monitors several voltage-detector inputs, two auxiliary inputs, and four general-purpose logic inputs, and features programmable outputs for highly configurable power-supply sequencing applications. The evaluation software runs under Windows® 95/98/2000/XP, providing a handy user interface to exercise the features of the MAX6870.

Order the complete EV system (MAX6870EVCMAXQU) for comprehensive evaluation of the MAX6870 using a PC. Order the EV kit (MAX6870EVKIT) if the command module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

This system can also evaluate the MAX6871–MAX6875. Contact factory for a free sample of MAX6871ETJ, MAX6872ETJ, MAX6873ETJ, MAX6874ETJ, or MAX6875ETJ.

Applications

  • Base Stations
  • Multimicroprocessor/Voltage Systems
  • Networking Systems
  • Servers and Workstations
  • Storage Equipment
  • Telecommunication/Central Office Systems

MAX6870EVCMAXQU

Evaluation System/Evaluation Kit for the MAX6870, MAX6871, MAX6872, MAX6873, MAX6874, MAX6875

Features and Benefits

  • Proven PC Board Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Fully Assembled and Tested

Product Details

The MAX6870 evaluation system (EV system) consists of a MAX6870 evaluation kit (EV kit) and a Maxim CMOD232 command module. The MAX6870 EEPROM-configurable, multivoltage supply sequencer/supervisor monitors several voltage-detector inputs, two auxiliary inputs, and four general-purpose logic inputs, and features programmable outputs for highly configurable power-supply sequencing applications. The evaluation software runs under Windows® 95/98/2000/XP, providing a handy user interface to exercise the features of the MAX6870.

Order the complete EV system (MAX6870EVCMAXQU) for comprehensive evaluation of the MAX6870 using a PC. Order the EV kit (MAX6870EVKIT) if the command module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

This system can also evaluate the MAX6871–MAX6875. Contact factory for a free sample of MAX6871ETJ, MAX6872ETJ, MAX6873ETJ, MAX6874ETJ, or MAX6875ETJ.

Applications

  • Base Stations
  • Multimicroprocessor/Voltage Systems
  • Networking Systems
  • Servers and Workstations
  • Storage Equipment
  • Telecommunication/Central Office Systems

MAX6870EVKIT
Evaluation System/Evaluation Kit for the MAX6870, MAX6871, MAX6872, MAX6873, MAX6874, MAX6875
MAX6870EVCMAXQU
Evaluation System/Evaluation Kit for the MAX6870, MAX6871, MAX6872, MAX6873, MAX6874, MAX6875

Latest Discussions

No discussions on MAX6870 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed