Digital & Analog I/O
searchIcon
banner background image

Digital & Analog I/O

Factories are expanding to enable Industry 4.0, buildings are getting smarter, and robotics are continually evolving. Such widespread innovation drives designers in various industries to optimize and enhance their products. Our industrial digital and analog input/output (I/O) IC portfolio provide the highest levels of robustness on the market with the highest integration and software configurability for a more flexible solution. High voltage industrial digital input (DI) and digital output (DO) signals (also called binary signals), typically range in magnitude from 0 V to 24 V. Digital I/O signals are used by industrial automation and control equipment, operating in harsh and noisy environments, to communicate on/off status between remote devices and controllers. Our industrial digital I/O ICs perform voltage level translation while providing circuit protection. Many also perform data serialization to allow economical operation through digital signal isolators. Analog I/O signals are used in both factory and build automation to enable smarter sensing and push intelligence at the edge. Our best-in-class analog input (AI), analog output (AO), and configurable analog input/output (CIO) ICs provide the highest levels of system accuracy in the market with per-channel software configurability.
Factories are expanding to enable Industry 4.0, buildings are getting smarter, and robotics are continually evolving. Such widespread innovation drives designers in various industries to optimize and enhance their products. Our industrial digital and analog input/output (I/O) IC portfolio provide the highest levels of robustness on the market with the highest integration and software configurability for a more flexible solution. High voltage industrial digital input (DI) and digital output (DO) signals (also called binary signals), typically range in magnitude from 0 V to 24 V. Digital I/O signals are used by industrial automation and control equipment, operating in harsh and noisy environments, to communicate on/off status between remote devices and controllers. Our industrial digital I/O ICs perform voltage level translation while providing circuit protection. Many also perform data serialization to allow economical operation through digital signal isolators. Analog I/O signals are used in both factory and build automation to enable smarter sensing and push intelligence at the edge. Our best-in-class analog input (AI), analog output (AO), and configurable analog input/output (CIO) ICs provide the highest levels of system accuracy in the market with per-channel software configurability.

Featured Evaluation Boards