RF Power Detectors
Products in Category
Related Resources

Video
. Mar 17 2025
09:33Digital Factory of the Future
Data Sheet
.Aug 25 2023
AD8313: 0.1 GHz-2.5 GHz, 70 dB Logarithmic Detector/Controller Data Sheet
Webcast
.Aug 22 2023
Newest RF and Microwave Component Technology to meet next generation wireless system needs

Video
. Jun 29 2023
02:15Small Form Factor, 20GHz, 8-port Vector Network Analyzer
Design Tool
.Jan 16 2023
ADIsimRF
Webcast
.Apr 27 2022
Behavioral Sources, Parameters, and Expression Evaluation in LTspice

Video
. Jan 24 2022
01:01CN0534: USB Powered 5.8 GHz RF LNA w/ Output Power Protection

Video
. Sep 17 2021
CbMがスマート製造にもたらす効果――「Chalk Talk」でアナログ・デバイセズが解説

Video
. Jul 9 2021
17:29ADI & Mouser Chalk Talk: CbM Impact on Smart Manufacturing
Webcast
.Apr 15 2021
Multi-Channel System Improvements Using Hardened DSP in Digitizer ICs
Related Tools
ADIsimRF
ADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
ADIsimPLL™
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.