AD585S

PRODUCTION

Aerospace High Speed, Precision Sample-and-Hold Amplifier

Viewing:

Part Details

  • 3.0µs Acquistion Time to ±0.01% Max
  • Low Droop Rate : 1.0mV/ms Max
  • Sample/Hold Offset Step: 3mV Max
  • Aperture Jitter: 0.5ns typical
  • Internal Hold Capacitor
  • Internal Application Resistors
  • ±12V or ±15 Operation
AD585S
Aerospace High Speed, Precision Sample-and-Hold Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD585S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed