AD8002

PRODUCTION

Dual 600 MHz, 50 mW Current Feedback Amplifier

Part Models
5
1ku List Price
Starting From $3.37
Viewing:

Part Details

  • Excellent video specifications (RL = 150 Ω, G = +2)
    Gain flatness: 0.1 dB to 60 MHz
    Differential gain error: 0.01%
    Differential phase error: 0.02°
  • Low power
    Maximum power supply current (50 mW): 5.0 mA/amp
  • High speed and fast settling
    −3 dB bandwidth (G = +1): 600 MHz
    −3 dB bandwidth (G = +2): 500 MHz
    Slew rate: 1200 V/μs
    Settling time to 0.1%: 16 ns
  • Low distortion
    THD at fC = 5 MHz: −65 dBc
    Third-order intercept at f1 = 10 MHz: 33 dBm
  • SFDR at f = 5 MHz: −66 dB
  • Crosstalk at f = 5 MHz: −60 dB
  • High output drive
    Over 70 mA output current
    Drives up to eight back terminated 75 Ω loads (four loads/side) while maintaining good differential gain/phase performance (0.01%/0.17°)
  • Available in 8-lead SOIC and MSOP packages
AD8002
Dual 600 MHz, 50 mW Current Feedback Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

AD8002 SPICE Macro Model 3


Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers
EVAL-HSAMP-2 Group EVAL-HSAMP-2CPZ-10 EVAL-HSAMP-2RMZ-10 EVAL-HSAMP-2RMZ-8 EVAL-HSAMP-2RZ-8

Latest Discussions

No discussions on AD8002 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed