LT1970A

RECOMMENDED FOR NEW DESIGNS

500mA Power Op Amp with Adjustable Precision Current Limit

Part Models
4
1ku List Price
Starting From $5.97
Viewing:

Part Details

  • ±500mA Minimum Output Current
  • Independent Adjustment of Source and Sink Current Limits
  • 1% Current Limit Accuracy
  • Improved Reactive Load Driving Stability
  • Operates with Single or Split Supplies
  • Shutdown/Enable Control Input
  • Open-Collector Status Flags:
    • Sink Current Limit
    • Source Current Limit
    • Thermal Shutdown
  • Fail-Safe Current Limit and Thermal Shutdown
  • 1.6V/μs Slew Rate
  • 3.6MHz Gain-Bandwidth Product
  • Specified Temperature Range: –40°C to 85°C
  • Available in a 20-Lead TSSOP Package
LT1970A
500mA Power Op Amp with Adjustable Precision Current Limit
Device Power Supply (DPS) with ±500mA Adjustable Current Limit Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1970
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC453B-A

LT1970ACFE | Power Op Amp with Adjustable Current Limit Non-Boosted

Product Details

DC453B-A: Demo Board for LT1970A 500mA Power Op Amp with Adjustable Precision Current Limit.

eval board
DC453B-B

LT1970ACFE | Power Op Amp with Adjustable Current Limit Boosted

Product Details

DC453B-B: Demo Board for LT1970A 500mA Power Op Amp with Adjustable Precision Current Limit.

DC453B-A
LT1970ACFE | Power Op Amp with Adjustable Current Limit Non-Boosted
DC453B-A - Schematic
DC453B-B
LT1970ACFE | Power Op Amp with Adjustable Current Limit Boosted
DC453B-A - Schematic

Latest Discussions

No discussions on LT1970A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed