LTM4650A-1

RECOMMENDED FOR NEW DESIGNS

Dual 25A or Single 50A DC/DC μModule Regulator with 1% DC Accuracy

Part Models
3
1ku List Price
Starting From $56.50
Viewing:

Part Details

  • Dual 25A or Single 50A Output
  • Input Voltage Range: 4.5V to 16V
  • Output Voltage Range: 0.6V to 5.5V
  • ±1% Maximum Total DC Output Error Over Line, Load and Temperature
  • Higher Light Load Efficiency and Wider VOUT Range Than LTM4650-1
  • Adjustable Control Loop Compensation
  • Differential Remote Sense Amplifier
  • Current Mode Control/Fast Transient Response
  • Multiphase Parallel Current Sharing Up to 300A
  • Internal Temperature Monitor
  • Adjustable Switching Frequency or Synchronization
  • Overcurrent Foldback Protection
  • Selectable Burst Mode® Operation, Pulse-Skipping Mode Operation
  • Soft-Start/Voltage Tracking
  • Output Overvoltage Protection
  • 16mm × 16mm × 5.01mm BGA Package
LTM4650A-1
Dual 25A or Single 50A DC/DC μModule Regulator with 1% DC Accuracy
Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Managers & Sequencers 1
LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
Protection Switches & Controllers 1
LTC4232 RECOMMENDED FOR NEW DESIGNS 5A Integrated Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTM4650
  • LTM4650-1
  • LTM4650A
  • LTM4650A-1

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTM4650
  • LTM4650-1
  • LTM4650A
  • LTM4650A-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2603A-B

LTM4650AEY-1 Demo Board | Dual 25A or Single 50A DC/DC μModule Regulator with 1% DC Accuracy

Product Details

Demonstration circuit 2603A-B features the LTM4650AEY-1, the high efficiency, high density, dual 25A, single 50A switch mode step-down power module regulator. The input voltage is from 4.5V to 16V. The output voltage is programmable from 0.6V to 5.5V. DC2603A-B can deliver 25A maximum current from each channel. The board designs with minimum components to demonstrate this high efficiency, high density μModule®. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The board operates in continuous conduction mode in heavy load conditions. For high efficiency at low load currents, the MODE jumper (JP1) selects pulse-skipping mode for noise sensitive applications or Burst Mode® operation in less noise sensitive applications. Two outputs can be connected in parallel for a single 50A output solution with optional jumper resistors. The board allows the user to program how its output ramps up and down through the TRACK/SS pin. The output can be set up to either coincidentally or ratiometrically track with another supply’s output. Remote output voltage sensing is available for improved output voltage regulation at the load point. These features and the availability of the LTM4650AEY-1 in a compact 16mm × 16mm × 5.01mm BGA package make it ideal for use in many high-density point-of-load applications. The LTM4650A-1 data sheet must be read in conjunction with this demo manual for working on or modifying the demo circuit DC2603A-B.

eval board
DC3064A

LTM4650A-1 | High Efficiency, PolyPhase 200A Step-Down Power μModule Regulator 4× LTM4650A-1, 200A

Product Details

Demonstration circuit 3064A features PolyPhase® design using the LTM4650AEY-1, the high efficiency, high density, dual 25A, switch mode step-down power μModule® regulator. The input voltage is from 4.5V to 16V. The output voltage is jumper selectable from 1.0V to 5.1V. DC3064A can deliver nominal 200A output current. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The LTM4650A-1 on DC3064A always operates in continuous conduction mode. The switching frequency can be programmed through a resistor or can be synchronized to an external clock signal. The board allows the user to program how its output voltage ramps up and down through the TRACK pin. The output voltage is tightly regulated between "VO+" and "VO–" through remote output voltage sensing which improves output voltage regulation at heavy loads. These features and the availability of the LTM4650AEY-1 in a compact 16mm × 16mm × 5.01mm BGA package make it ideal for use in many high density point-of-load regulation applications. The LTM4650A-1 data sheet must be read in conjunction with this demo manual for working on or modifying the demo circuit DC3064A.

eval board
DC2268A-I

LTM4650A-1 Dual 25A or Single 50A µModule Regulator

Product Details

Demonstration circuit 2268A-I is a high efficiency, high density, dual 8A, switch mode step-down power supply on a compact 1.5' × 1.2' PCB. It features the LTM4650A-1 μModule® regulator. The input voltage is from 4.5V to 16V. The output voltage is programmable from 0.6V to 5.3V. DC2268A-I can deliver up to 25A maximum in each channel. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The board operates in continuous conduction mode in heavy load conditions. For high efficiency at low load currents, the resistor jumper (R1/R2) selects pulse-skipping mode for noise sensitive applications or Burst-Mode® in less noise sensitive applications. Two outputs can be connected in parallel for a single 50A output solution with optional jumper resistors. The board allows the user to program how its output ramps up and down through the TRACK/SS pin. Remote output voltage sensing is available for improved output voltage regulation at the load point. An optional input inductor L1 reduces the EMI noise for noise sensitive applications. DC2268A can be easily inserted to an edge connector for testing and debugging. These features and the availability of the LTM4650A-1 in a compact 16mm × 16mm × 4.41mm LGA package make it ideal for use in many high-density point-of-load regulation applications. The LTM4650A-1 data sheet must be read in conjunction with this demo manual for working on or modifying the DC2268A-I.

DC2603A-B
LTM4650AEY-1 Demo Board | Dual 25A or Single 50A DC/DC μModule Regulator with 1% DC Accuracy
DC2603A-B
DC3064A
LTM4650A-1 | High Efficiency, PolyPhase 200A Step-Down Power μModule Regulator 4× LTM4650A-1, 200A
DC3064A Evaluation Board DC3064A Evaluation Board - Top View DC3064A Evaluation Board - Bottom View
DC2268A-I
LTM4650A-1 Dual 25A or Single 50A µModule Regulator
DC2268A-I Application Circuit DC2268A-I Image

Latest Discussions

No discussions on LTM4650A-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed