MAX6932

27-, 28-, and 32-Output, 76V, Serial-Interfaced VFD Tube Drivers

76V, 27-, 28-, and 32-Output, Serial-Interfaced VFD Drivers Continuously Source 40mA with Slew-Rate limiting to Reduce EMI

Viewing:

Part Details

  • 5MHz Industry-Standard 4-Wire Serial Interface
  • 3V to 5.5V Logic Supply Range
  • 8V to 76V Grid/Anode Supply Range
  • -11V to 0V Filament Bias Supply (MAX6932/MAX6933/MAX6934 Only)
  • Push-Pull CMOS High-Voltage Outputs
  • Outputs Can Source 40mA, Sink 4mA Continuously
  • Outputs Can Source 75mA Repetitive Pulses
  • Outputs Can Be Paralleled for Higher Current Drive
  • Any Output Can Be Used as a Grid or an Anode Driver
  • BLANK Input Simplifies PWM Intensity Control
  • -40°C to +125°C Temperature Range as Standard
MAX6932
27-, 28-, and 32-Output, 76V, Serial-Interfaced VFD Tube Drivers
MAX6922, MAX6932, MAX6933, MAX6934: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Lamp & Tube Drivers 3
MAX6920 PRODUCTION 12-Output, 76V, Serial-Interfaced VFD Tube Driver
MAX6921 PRODUCTION 20-Output, 76V, Serial-Interfaced VFD Tube Drivers
MAX6931 20-Output, 76V, Serial-Interfaced VFD Tube Drivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6932 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed