EVAL-ADXL362-ARDZ
Overview
Features and Benefits
- Ultra-Low Power Sleep and Wake up Modes
- Programmable Acceleration Ranges
- Board Mounted LCD Display
- Form Factor Compatible with Arduino
Product Details
The ADXL362 is an ultralow power, 3-axis MEMS accelerometer that consumes less than 2 μA at a 100 Hz output data rate and 270 nA when in motion triggered wake-up mode. Unlike accelerometers that use power duty cycling to achieve low power consumption, the ADXL362 does not alias input signals by undersampling; it samples the full bandwidth of the sensor at all data rates.
The ADXL362 always provides 12-bit output resolution; 8-bit formatted data is also provided for more efficient single-byte transfers when a lower resolution is sufficient. Measurement ranges of ±2 g, ±4 g, and ±8 g are available, with a resolution of 1 mg/LSB on the ±2 g range. For applications where a noise level lower than the normal 550 μg/√Hz of the ADXL362 is desired, either of two lower noise modes (down to 175 μg/√Hz typical) can be selected at minimal increase in supply current.
In addition to its ultralow power consumption, the ADXL362 has many features to enable true system level power reduction. It includes a deep multimode output FIFO, a built-in micropower temperature sensor, and several activity detection modes including adjustable threshold sleep and wake-up operation that can run as low as 270 nA at a 6 Hz (approximate) measurement rate. A pin output is provided to directly control an external switch when activity is detected, if desired. In addition, the ADXL362 has provisions for external control of sampling time and/or an external clock.
The ADXL362 operates on a wide 1.6 V to 3.5 V supply range, and can interface, if necessary, to a host operating on a separate, lower supply voltage. The ADXL362 is available in a 3 mm × 3.25 mm × 1.06 mm package
Markets and Technologies
Applicable Parts
Package Contents
EVAL-ADXL362-ARDZ Board
Documentation & Resources
-
EVAL-ADXL362-ARDZ Design & Integration Files3/6/2023ZIP816 K
-
EVAL-ADXL362-ARDZ User Guide1/8/2016WIKI
-
EVAL-ADXL362-ARDZ Software User Guide1/8/2016WIKI
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K
-
IoT 向けの開発プラットフォーム「Analog Devices Connect」5/18/2025
-
Analog Devices Connect: IoT Development Platform5/18/2025
-
Getting Started with the EVAL-ADXL362-ARDZ12/12/2024