Overview
Features and Benefits
- MAX32630 Microcontroller
- ARM Cortex-M4F, 96MHz
- 2048KB Flash Memory
- 512KB SRAM
- 8KB Instruction Cache
- Full-Speed USB 2.0
- Three SPI Masters, One Slave
- Three I2C Masters, One Slave
- Four UARTS
- 1-Wire Master
- 66 GPIO
- 4 Input 10-Bit ADC
- MAX14690 Wearable PMIC
- Battery Charger with Smart Selector
- Dual Micro IQ Buck Regulators
- Three Micro IQ Linear Regulators
- Power-On/Off Sequencing Controller
- Voltage Monitor Multiplexer
- Expansion Connections
- Breadboard-Compatible Headers
- Micro SD Card Connector
- Battery Connector
- Micro USB Connector
- Integrated Peripherals
- RGB Indicator LED
- 6-Axis Accelerometer/Gyro
- Dual-Mode Bluetooth Module
- User Pushbutton
- mbed® HDK Debug Interface
- Drag-and-Drop Programming
- SWD Debugger
- Virtual UART Console
Product Details
The MAX32630FTHR board is a rapid development platform designed to help engineers quickly implement battery optimized solutions with the MAX32630 ARM® Cortex®-M4F microcontroller. The board also includes the MAX14690 wearable PMIC to provide optimal power conversion and battery management. The form factor is a small 0.9in by 2.0in dual row header footprint that is compatible with breadboards and off-the shelf peripheral expansion boards. Additionally, on board are a variety of peripherals including a dual-mode Bluetooth® module, micro SD card connector, 6-axis accelerometer/ gyro, RGB indicator LED, and pushbutton. This provides a power-optimized flexible platform for quick proof-of-concepts and early software development to enhance time to market.
Go to: https://developer.mbed.org/platforms/MAX32630FTHR/ to get started developing with this board.
Applications
- Fitness Monitors
- Portable Medical Devices
- Sensor Hubs
- Sports Watches
- Wearable Medical Patches
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX32630FTHR Schematic6/7/2023PDF495K
-
MAX32630FTHR: MAX32630FTHR Application Platform Data Sheet (Rev. 0)11/4/2016PDF2M
-
MAX32630FTHR Gerber Files5/18/2023ZIP206K
-
MAX32630FTHR BOM5/18/2023PDF40K
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K
-
AN-6558: How to Interface the MAX30205EVSYS with the MAX32630FTHR8/19/2024
-
NEW
How to Interface the MAX30003WING ECG AFE with the MAX32630FTHR3/9/2018
-
NEW
How to Interface the MAX11301WING PIXI 20-Port, Mixed-Signal I/O with the MAX32630FTHR3/2/2018
-
NEW
How to Interface the MAX30205EVSYS with the MAX32630FTHR12/19/2017
-
NEW
How to Interface the MAX30101WING Pulse Oximeter with the MAX32630FTHR12/19/2017