Overview
Design Resources
Device Drivers
Software such as C code and/or FPGA code, used to communicate with component's digital interface.
Features & Benefits
- Stratix® 10 GX/SX FPGA. FPGA Fabric Speed Grade: -2/ XCVR Speed Grade : -1
- Full-height, 3/4-length form-factor package
- Allows ultra-low-latency, straight connections to 4 external 100G QSFP28 modules
- High-speed parallel Flash memory
- PCIe Gen3 x16
- With 2x5 timing expansion header for 1pps or other high precision clock inputs
- 4 independent banks of DDR4 SO-DIMM sockets with error correction code (ECC), up to 8GB@1200MHz for each socket (paired flexibly with Terasic’s 576-Mbit QDR-II+ or 144-Mbit QDR-IV modules)
Circuit Description
Terasic’s DE10-PRO is purpose-built for acceleration and high-speed connectivity applications to address the demands of the next-generation high-performance systems.
The board itself takes advantage of the latest Intel® Stratix® 10 to obtain speed and power breakthrough (with up to 70% lower power). Also, armed with 32GB DDR4 memory module running at over 150 Gbps, up to 15.754 GB/s data transfer via PCIe Gen 3 x16 edge between FPGA and host PC, and 4 on-board QSFP28 connectors, the board delivers more than 2X the performance of previous generation acceleration cards.
The DE10-PRO fully supports Intel Open VINO™ toolkit to provide optimal Computer Vision and Deep Learning solutions. Our clients' systems can achieve highest computing performance and lowest cost for their AI applications by leveraging the Stratix® 10 FPGA on DE10-PRO.
Applications
- Data Center
- AI and Deep Learning
- 5G
- High Performance Computing
- Test and Instrumentation
- FinTech
- Military and Aerospace
Rail/Function |
Part Number(s) | Description |
FPGA Core | LTM4677 LTM4650 x2 |
136A @ 0.9V µModule regulator interfaces with Stratix 10 SmartVID |
High speed transceivers | LTM4650 | 50A µModule regulator |
Power UP/DOWN sequencing | LTC2924 | Quad Power Supply Sequencer |
PowerPath™ management | LTC4357 x2 | Positive High Voltage Ideal Diode Controller |
Power Monitors, monitor 12V/FPGA core power voltage/current | LTC2945 x2 | Wide Range I2C Power Monitor |
Stratix 10 1.8V and 0.9V power | LTM4630A | Dual 18A or Single 36A DC/DC µModule Regulator |
Power for Memory devices(DDR4/QDRII/QDR-IV) | LTM4649 x2 | 10A Step-Down DC/DC µModule Regulator |
Power for Stratix 10 VCCIO corresponding to memory | LTM4623 x2 | Ultrathin 20VIN, 3A Step-Down DC/DC µModule Regulator |
3.3V intermediate bus from 12VIN | LTM4628 | Dual 8A or Single 16A DC/DC µModule Regulator |
Stratix 10 3V VCCIO/ fuse block writing power | LT3025-1 x2 | 500mA Micropower VLDO Linear Regulators |
DDR4 activating power | LT3080 x2 | Adjustable1.1A Single Resistor Low Dropout Regulator |
Used to implement LTM4677+LTM4650x2 power solution | LT1801 | Dual/Quad 80MHz, 25V/µs Low Power Rail-to-Rail Input and Output Precision Op Amps |
Provide1.25V accurate reference source (+/- 0.2%) for Stratix 10 VREFP_ADC pin | LT6654AIS6-1.25 | Precision Wide Supply High Output Drive Low Noise Reference |
Provide stable 12V power for active heatsink | LT8330 | Low IQBoost/SEPIC/Inverting Converter with 1A, 60V Switch |