JESD204シリアル・インターフェース
JESD204シリアル・インターフェースとJEDEC規格データ・コンバータ
JESD204およびJESD204B改正データ・コンバータ・シリアル・インターフェース規格は、高速データ・コンバータとFPGA(フィールド・プログラマブル・ゲート・アレイ)などの他のデバイス間のデータ入出力を規格化し、その数を減らすためにJEDEC委員会によって作成されました。相互接続の数が少ないため、レイアウトが簡素化され、システム全体の性能に影響を与えることなく、より小型の形状を実現できます。これらの特性は、無線インフラ(GSM、EDGE、W-CDMA、LTE、CDMA2000、WiMAX、TD-SCDMA)トランシーバ・アーキテクチャ、ソフトウェア無線、携帯型計測器、医療用超音波機器、レーダーやセキュア通信などの軍事/航空アプリケーションなど、さまざまな高速ADCアプリケーションのシステム・サイズとコストの制約に対処するために重要となります。アナログ・デバイセズは、JEDEC JESD204規格委員会のオリジナル参加メンバーであり、当社のお客様がこの重要なインターフェースのブレークスルーを十分に活用できるよう、規格に準拠したデータ・コンバータ技術とツール、および包括的な製品ロードマップを同時に開発してきました。
JESD204インターフェース・フレームワーク
アナログ・デバイセズのJESD204インターフェース・フレームワークは、性能最適化IPフレームワークを提供することで、システム開発を簡素化することを目的としたシステム・レベルのソフトウェアとHDLのパッケージです。IPフレームワークは、高速コンバータ、トランシーバ、クロックなどの複雑なハードウェアをさまざまなFPGAプラットフォームに統合できます。

高速ADCおよびIF/RFレシーバ製品 (22)
高速DAC製品 (13)
RFトランシーバ製品
クロック製品
最新情報
技術記事
-
JESD204C入門――この新規格によって何が変わるのか?【Part 2】
アナログ・ダイアログ
- Understanding JESD204B Link Parameters
-
JESD204C入門――この新規格によって何が変わるのか?【Part 1】
アナログ・ダイアログ
- JESD204B サバイバル・ガイド 2017 PDF
- Understanding Layers in the JESD204B Specification: A High Speed ADC Perspective, Part 2
- Prototyping Systems: JESD204B Converters and FPGAs
- Why there's no need to fear JESD204B
- Pair The Right JESD204B Converter With Your FPGA
- MS-2503: JESD204Bによるシステム問題の解決 PDF
- Synchronize Multiple ADCs With JESD204B
- Link Synchronation and Alignment in JESD204B: Understanding Control Characters
- LVDS Is Dead? Long Live LVDS & JESD204b
- JESD204B: Critical Link In The FPGA-Converter Chain
- Kick Start Your Designs with JESD204B
- Faster JESD204B Standard Presents Verification Challenges
- What is JESD204 and why should we pay attention to it?
- Understand the digital-output options for high-speed ADCs
- The JESD204/A/B Standard – "Where the Rubber Meets the Road"
評価用ソフトウェア
ウェブキャスト
- Streamlining Flexible System Design using RF ADCs with DSP
- JESD204B Link Debugging Guidelines
- Designing Wideband Frontends for GSPS Converters
- ADI Clocks: Optimizing and Supporting JESD204B Interfaces
- 高性能GSPSデータ・コンバータによるレーダー/EWアーキテクチャの改善
- Demystifying the JESD204B High-Speed Data Converter-to-FPGA Interface
ビデオ
- JESD204B Link Debugging Guidelines
- AD-FMCDAQ2-EBZ ワイドバンド RF DAQ ラピッド プロトタイピング FMC モジュール
- High Speed ADC FMC Development Board with JESD204B
- JESD204B and Why It Should Matter to You (Part 1 of 3)
- Rapid JESD204B Data Converter-to-FPGA Prototyping (Part 2 of 3)
- Implementing JESD204B A/D Converters-to-FPGA Designs (Part 3 of 3)
- Rapid Prototyping with JESD204B using FMC and Xilinx FPGAs
- A Look at the JESD204B Serial Interface EYE Diagram
FPGA相互運用性レポート
- Intel AN-949 (AD9081/AD9082 Tx Path JESD204C Interoperability with Stratix 10)
- Intel AN-927 (AD9081/AD9082 Rx Path JESD204C Interoperability with Stratix 10)
- AD9217 and Intel Stratix 10 Interoperability report and Reference Design
- Intel AN-916 (AD9081/AD9082 JESD204C Interoperability with Stratix 10)
- AD9213/Stratix 10 Interoperability Report
- Intel AN-915 (AD9208/AD9689/AD9694/AD9695, Stratix 10)
- Intel AN890 - AD917x/Stratix10 JESD204B Interoperability Report
- PolarFire FPGA and AD9371 Interoperability Testing
- ComCores JESD204B IP and AD9152 Interoperability Report
- Altera AN-810 (AD9208/AD9689/AD9694/AD9695, Arria 10)
- Altera AN-792 (AD9371/AD9375, Arria 10)
- Altera AN-785 (AD9161/AD9162/AD9163/AD9164 Arria10)
- Altera AN-779 (AD9691 Arria10)
- Validating ADI Converters Inter-operability with Xilinx FPGA and JESD204B/C IP PDF
- JESD204B Interoperative Report (AD9250 Xilinx Kintex7)
- Altera AN-749 (AD9135/AD9136/AD9144/AD9152/AD9154 Arria10)
- Altera AN-753 (AD6676 Arria10)
- Altera AN-712 (AD9625 Stratix5)
- Altera AN-710 (AD6674/AD9234/AD9680/AD9690 Stratix5-Arria10)
- Altera AN-753 (AD9250 Arria5)