先进驾驶辅助系统(ADAS)和安全决方案
ADI公司的ADAS创新解决方案旨在实现高效而精密的操作、简化设计并加速产品上市。我们提供精密检测、智能电源管理和高速连接,支持摄像头、雷达和LIDAR系统进行传感器融合和处理。
探索应用领域 先进驾驶辅助系统(ADAS)和安全决方案
Achieve faster Time to Market with Our Next-Gen ADAS Solutions
Our ADAS solutions, including precision sensing, intelligent power management, high-speed connectivity, and data integrity ensure easy and comprehensive design with faster time to market.
ADAS capabilities are enabled by a plethora of sensors deployed across the car which are networked to I/O modules, actuators, and controllers throughout the automobile. These additional intelligence, networking, and controls are enabled by advances in sensing, connectivity, processing, and cloud computing that crystallize in the ECU. Advanced vehicles require close to a hundred ECUs, each taking power from the car battery with the intermediation of on-board converters. Each ECU is dedicated to a specific function and incorporates power regulation, a processing unit (MCU), and the means to receive data from sensors, drive actuators, and display information.
There is a growing need for evolving ADAS solutions to combine efficient power management in smaller footprints as well as high-speed links, complex interconnects, and data integrity. We consider power management capabilities early in the system design effort and work closely with our customers to deliver high-efficiency, low-noise automotive power solutions that minimize external components while the connectivity enabled by our Gigabit Multimedia Serial Link™ (GMSL) technology enables flexible ADAS architectures with a high bandwidth and scalable safety ready portfolio. We look at the complete system to reduce your design complexity, size, and time to market while offering various levels of ASIL capability to satisfy heightened levels of safety requirements.
Key applications include:
- Camera systems
- Emergency vehicle detection systems
- Radar and LIDAR systems
- Electric vehicle warning sound systems (EVWSS)
- Driver monitoring systems (DMS)
- ADAS and safety ECUs
文件和下载
ADDI9036:带可编程时序和V驱动器的CCD TOF信号处理器数据手册(修订版Sp0)
94.91 K
EE-444: Guidelines For Optimal Use Of eMSI on ADSP-SC598 SHARC+ Processor Family
731.39 K
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
Silent Switcher Technology
1.74 M
AN-204: Applications of the SMP04 and the SMP08/18 Quad and Octal Sample-and-Hold Amplifiers
945 kB
MAXREFDES1093: Miniature, 5V/1A, Synchronous, No-Opto Flyback DC-DC Converter with 92% Efficiency Using MAX17690 and MAX17606
643.26 K
DC2828A - Schematic
122.76 K
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}