无创式血压
Analog Devices’ noninvasive blood pressure (NIBP) application offerings include integrated signal chain products and discrete products, the latter of which we recommend for traditional cuff-based solutions.
We provide high-performance optical and biopotential components to enable newer, cuffless, and continuous solutions, such as those relying on pulse transit time and pulse wave analysis. We offer biopotential and optical component building blocks, as well as more integrated multiparameter vital signs measurement solutions.
价值和优势
我们提供种类齐全的分立和集成模拟前端(AFE)、BioZ数据转换和电源解决方案,助力客户针对人体成分测量设计先进的下一代可穿戴设备。此外,我们还提供高性能微处理器、运动控制和耗材认证RF接口解决方案,旨在增强实时连接能力,并支持集成安全特性。
支持更新的、无套的和连续的解决方案
增强实时连接能力
符合医疗产品的安全要求
特色产品
互动式信号链

Evaluation Boards
Reference Designs
Key Resources
Technical Articles
开发人员工具和资源
设计工具
仿真模型
文件和下载
物联网的构建模块——构建物联网的技术和解决方案
1.64 M
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
ADAS1000 5-Electrode ECG AFE
595.84 K
Technologies for High Performance Portable Healthcare Devices
598.17 K
精密产品与信号链解决方案:选型指南2019
13.38 M
AN-1452: ADuCM3027/ADuCM3029 Flash EEPROM仿真
110.97 K
UG-1091: How to Set Up and Use the ADuCM3027/ADuCM3029
1.67 M
ADP5350: Advanced Battery Management PMIC with Inductive Boost LED and Three LDO Regulators Data Sheet
1.68 M
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K
CN-0407:超高灵敏度飞安测量平台
548.59 K
Silent Switcher Technology
1.74 M
CN-0370:16位单电源LED电流驱动器,积分和差分非线性误差小于±1 LSB
578.58 K
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}